(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Compact (compared to CDQS Series; overall length reduced by 6.5 mm, width by 6 mm, height by 4 mm).
· Maximum weight 45% lighter (from 150 g to 82 g compared to CDQS Series ø25, 10‑mm stroke).
Part Number |
---|
JCDQ20-20-M9BVM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Mounting bolt | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 20 | 0.05~0.7 | M Screw | M9BV | 1 | 2 pcs. | Through-hole (standard) | Without mounting bolt | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Standard | Operating Temperature(°C) | 5::60 |
End Locking | No | Valves | No |
Please check the type/dimensions/specifications of the part JCDQ20-20-M9BVM in the JCQ Series Compact Cylinder, Double Acting, Single Rod series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JCDQ20-20-M9BVM trong chuỗi JCQ Series Compact Cylinder, Double Acting, Single Rod.
Part Number |
---|
JCDQ100-10-M9BVL |
JCDQ100-15 |
JCDQ100-15-L |
JCDQ20-20-M9BW |
JCDQ20-20-M9N |
JCDQ20-20-M9NA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Pressure (MPa) | Port thread type | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Mounting bolt | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 100 | 10 | 0.05~0.7 | Rc | M9BV | 3 | 2 pcs. | Through-hole (standard) | Without mounting bolt | None | ||
- | 1 Piece(s) | Quote | 100 | 15 | 0.05~0.7 | Rc | Without auto switch (built-in magnet) | None | None | Through-hole (standard) | Without mounting bolt | None | ||
- | 1 Piece(s) | Quote | 100 | 15 | 0.05~0.7 | Rc | Without auto switch (built-in magnet) | None | None | Through-hole (standard) | Shipped with mounting bolt | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | 0.05~0.7 | M Screw | M9BW | 0.5 | 2 pcs. | Through-hole (standard) | Without mounting bolt | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | 0.05~0.7 | M Screw | M9N | 0.5 | 2 pcs. | Through-hole (standard) | Without mounting bolt | None | ||
- | 1 Piece(s) | Quote | 20 | 20 | 0.05~0.7 | M Screw | M9NA | 0.5 | 2 pcs. | Through-hole (standard) | Without mounting bolt | None |