(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : SUS
Thickness : 1.8T (including double-sided tape)
· It is favorable for equipment finishing for preventing protruding.
Cap Type | Rectangle Shape | Mounting Method | Cap Mount | Material | Stainless Steel |
---|
Please check the type/dimensions/specifications of the part SUS-CAP6030 in the Sus End Cap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SUS-CAP6030 trong chuỗi Sus End Cap.
Part Number |
---|
SUS-CAP8040 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng |
---|---|---|---|---|---|
1,542,579 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy