(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Steel
· Surface : Zinc(Z), Nickel(N), Electroless Nickel(E)
· It is applied to bracket connection mode that requires strong tightening force.
Part Number |
---|
LBS-8080-6 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Frame Width (mm) |
---|---|---|---|---|---|---|
1,464,986 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 80 |
Loading...Tải…
Bracket Tape | Thin Brackets |
---|
Please check the type/dimensions/specifications of the part LBS-8080-6 in the Steel Bracket series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LBS-8080-6 trong chuỗi Steel Bracket.
Part Number |
---|
LBS-105105-8 |
RBS-2020-5 |
RBS-3030-6 |
RBS-3520-5 |
RBS-4040-8 |
RBS-4075-8 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Frame Width (mm) |
---|---|---|---|---|---|---|
1,327,038 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 40 | ||
1,802,354 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 20 | ||
1,631,999 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 30 | ||
2,520,765 VND | 200 Pieces Per Package 200 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 20 | ||
2,229,907 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 40 | ||
2,132,955 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy