(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : SS41
· Surface : Zinc(Z), Nickel(N), Electroless Nickel(E)
·It is inserted in a way for engagement with the groove, not being directly inserted into it,
and price is affordable.
Part Number |
---|
7X7X2T-M4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|
1,939,050 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) | M4 |
Loading...Tải…
Nut Type | Square Nut | Material | Steel |
---|
Please check the type/dimensions/specifications of the part 7X7X2T-M4 in the Square Nut series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 7X7X2T-M4 trong chuỗi Square Nut.
Part Number |
---|
10X10X5T-M5 |
10X10X5T-M6 |
14X14X5T-M5 |
8X8X2T-M4 |
8X8X2T-M5 |
8X8X3T-M5 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|
1,108,413 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | M5 | ||
1,108,413 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | M6 | ||
1,542,856 VND | 500 Pieces Per Package 500 Pieces Per Package | 1 Pack(s) | 6 Day(s) | M6 | ||
2,908,575 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | M4 | ||
2,908,575 VND | 2,000 Pieces Per Package 2,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | M5 | ||
1,542,021 VND | 1,000 Pieces Per Package 1,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) | M5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy