(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
· Material : Steel (Equivalent to S10C)
· Surface : Nickel Plating(N)
· It is used for tightening by inserting into the frame groove.
It is fixed on a desired location as tension works on the ball.
Part Number |
---|
LN3 |
LN4 |
LN5 |
MN3 |
MN4 |
MN5 |
MN6 |
SN3 |
SN4 |
SN5 |
SN6 |
SN8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread M (mm) |
---|---|---|---|---|---|---|
9,695,250 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | M3 | ||
7,271,437 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | M4 | ||
7,271,437 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 6 Day(s) | M5 | ||
4,847,625 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M3 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M4 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M5 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M6 | ||
4,847,625 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M3 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M4 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M5 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M6 | ||
3,635,718 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 6 Day(s) | M8 |
Loading...Tải…
Material | Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy