(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Unique Double Race Way Structure
・Vibration-resistant Seal Attachment
・Zinc Plating Product
・Elegant Appearance
・Heat Treatment (Excluding #01 stem)
【Usage】
・Delivery Equipment for Hospitals or Restaurants
・Light Weight Product Delivery Equipment
・Other Industrial Delivery Equipment
・Hospital Dressing Car Delivery Equipment
Wheel Width B(mm) | 32 |
---|
Please check the type/dimensions/specifications of the part TP3030-11-CR-PLY in the TP3000 Series (Grip Ring/ PLY Wheel/ 30Kg - 45Kg) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP3030-11-CR-PLY trong chuỗi TP3000 Series (Grip Ring/ PLY Wheel/ 30Kg - 45Kg).
Part Number |
---|
TP3020-12-CR-PLY |
TP3020-12-CR-PLY-FLB |
TP3020-12-CR-PLY-TLB |
TP3030-11-CR-PLY-TLB |
TP3030-12-CR-PLY |
TP3030-12-CR-PLY-TLB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) |
---|---|---|---|---|---|
55,356 VND | 160 Piece(s) | 19 Day(s) | 50 | ||
81,940 VND | 160 Piece(s) | 19 Day(s) | 50 | ||
68,179 VND | 160 Piece(s) | 19 Day(s) | 50 | ||
91,010 VND | 100 Piece(s) | 19 Day(s) | 76 | ||
77,562 VND | 100 Piece(s) | 19 Day(s) | 76 | ||
91,010 VND | 100 Piece(s) | 19 Day(s) | 76 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy