(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・Flexible Driving Performance
・Perfect Design with Durability Emphasized
・Various Stem Specification
・Brake System Function
・Durable Urethane Wheel Used
Please check the type/dimensions/specifications of the part TP3020-01-CR-PLY in the TP3000 Series (Plate/ PLY Wheel/ 30Kg - 45Kg) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP3020-01-CR-PLY trong chuỗi TP3000 Series (Plate/ PLY Wheel/ 30Kg - 45Kg).
Part Number |
---|
TP3015-01-PLY |
TP3015-01-PLY-SLB |
TP3020-01-CR-PLY-FLB |
TP3020-01-CR-PLY-TLB |
TP3030-01-CR-PLY |
TP3030-01-CR-PLY-TLB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Dia. D (Ø) | Wheel Width B (mm) |
---|---|---|---|---|---|---|
43,159 VND | 200 Piece(s) | 19 Day(s) | 38 | 18 | ||
60,673 VND | 200 Piece(s) | 19 Day(s) | 38 | 18 | ||
79,438 VND | 160 Piece(s) | 19 Day(s) | 50 | 20 | ||
387,922 VND | 1 Piece(s) | 8 Day(s) | 50 | 20 | ||
75,060 VND | 100 Piece(s) | 19 Day(s) | 76 | 20 | ||
88,508 VND | 100 Piece(s) | 19 Day(s) | 76 | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy