(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
・One-touch Brake System that Fixes Yoke Wheel Rotation Part at the Same Time
with One Operation
・Rotation Power is Excellent due to Ball Race Way Structure
・No Trace on the Floor with Attachment of Deluxe Mirage Wheel
and Life is long without Noise.
Wheel Dia. D(Ø) | 152 | Wheel Width B(mm) | 32 | Wheel Material | Rubber /.Plastic |
---|
Please check the type/dimensions/specifications of the part TP8760-33-CR-MIR-TG-SWB in the TP8700 Series (Round Post/ MIR Wheel/ 110Kg) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TP8760-33-CR-MIR-TG-SWB trong chuỗi TP8700 Series (Round Post/ MIR Wheel/ 110Kg).
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy