(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
QLPD-X Clamping Pin

QLPD-X Clamping Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamping pin compatible with QLPD-X. * The L dimension can be adjusted by ±1 mm from the specified dimension, so please use it after adjusting it to the appropriate dimension as necessary. Cap is knurled with diamond.

 
Part Number
QLPD150-5X5-[3-50/0.1]
QLPD150-5X6-[3-50/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

-

1 Piece(s) 13 Day(s) or more 10

-

1 Piece(s) 13 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Related Part