(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Type: General Type
-Highly economical and effective as Shaft Seal.
-Axial hardness and surface roughness are excluded.
-Less friction and longer life
-Continued prevention of contaminants
-Good for use at low, medium, and high speeds.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Thickness t | Height h |
---|---|---|---|---|---|---|---|---|
284,165 VND | 1 Piece(s) | 8 Day(s) | 5.5 | 2.5 | 2.1 | 3.0 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 7.2 | 3.2 | 2.4 | 3.7 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | 8 | 4 | 2.4 | 3.7 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | 9 | 5 | 2.4 | 3.7 | ||
305,860 VND | 1 Piece(s) | 8 Day(s) | 10 | 6 | 2.4 | 3.7 | ||
314,537 VND | 1 Piece(s) | 8 Day(s) | 11 | 7 | 2.4 | 3.7 | ||
336,230 VND | 1 Piece(s) | 8 Day(s) | 15 | 9 | 3.4 | 5.5 | ||
344,908 VND | 1 Piece(s) | 8 Day(s) | 16.5 | 10.5 | 3.4 | 5.5 | ||
388,298 VND | 1 Piece(s) | 8 Day(s) | 18.5 | 12.5 | 3.4 | 5.5 | ||
396,975 VND | 1 Piece(s) | 8 Day(s) | 20 | 14 | 3.4 | 5.5 | ||
423,010 VND | 1 Piece(s) | 8 Day(s) | 22 | 16 | 3.4 | 5.5 | ||
453,382 VND | 1 Piece(s) | 8 Day(s) | 26 | 18 | 4.7 | 7.5 | ||
457,718 VND | 1 Piece(s) | 8 Day(s) | 28 | 20 | 4.7 | 7.5 | ||
527,140 VND | 1 Piece(s) | 8 Day(s) | 30 | 22 | 4.7 | 7.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 33 | 25 | 4.7 | 7.5 | ||
579,208 VND | 1 Piece(s) | 8 Day(s) | 35 | 27 | 4.7 | 7.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 37 | 29 | 4.7 | 7.5 | ||
891,608 VND | 1 Piece(s) | 8 Day(s) | 39 | 31 | 4.7 | 7.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 42 | 34 | 4.7 | 7.5 | ||
1,542,438 VND | 1 Piece(s) | 8 Day(s) | 46 | 36 | 5.5 | 9 | ||
1,802,772 VND | 1 Piece(s) | 8 Day(s) | 50 | 40 | 5.5 | 9 | ||
2,036,002 VND | 1 Piece(s) | 8 Day(s) | 55 | 45 | 5.5 | 9 | ||
2,229,907 VND | 1 Piece(s) | 8 Day(s) | 59 | 49 | 5.5 | 9 | ||
2,423,812 VND | 1 Piece(s) | 8 Day(s) | 64 | 54 | 5.5 | 9 | ||
2,520,765 VND | 1 Piece(s) | 8 Day(s) | 68 | 58 | 5.5 | 9 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 75 | 63 | 6.8 | 11 | ||
3,393,337 VND | 1 Piece(s) | 8 Day(s) | 79 | 67 | 6.8 | 11 | ||
4,847,625 VND | 1 Piece(s) | 8 Day(s) | 84 | 72 | 6.8 | 11 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 88 | 76 | 6.8 | 11 | ||
7,271,437 VND | 1 Piece(s) | 8 Day(s) | 93 | 81 | 6.8 | 11 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 97 | 85 | 6.8 | 11 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 102 | 90 | 6.8 | 11 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 985 | 955.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 113 | 99 | 7.9 | 12.8 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1075 | 1045.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 122 | 108 | 7.9 | 12.8 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1165 | 1135.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 131 | 117 | 7.9 | 12.8 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1255 | 1225.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 140 | 126 | 7.9 | 12.8 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1345 | 1315.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 149 | 135 | 7.9 | 12.8 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1435 | 1405.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 160 | 144 | 9 | 14.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1525 | 1495.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 169 | 153 | 9 | 14.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1615 | 1585.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 178 | 162 | 9 | 14.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1705 | 1675.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 187 | 171 | 9 | 14.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 1795 | 1765.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 196 | 180 | 9 | 14.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 210 | 180 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 228 | 198 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 255 | 225 | 14.3 | 25 | ||
485,876 VND | 1 Piece(s) | 9 Day(s) | 277 | 247.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 300 | 270 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 322 | 292 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 345 | 315 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 367 | 337.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 390 | 360 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 435 | 405 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 480 | 450 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 525 | 495.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 570 | 540 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 630 | 600 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 660 | 630 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 700 | 670.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 735 | 705.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 775 | 745.0 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 815 | 785 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 855 | 825 | 14.3 | 25 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 895 | 865.0 | 14.3 | 25 |
Loading...Tải…
Hardness | 60-65 | Material | Rubber | Type | General Type |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -40-+180 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy