(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Grease Seal of Rolling Bearing PLUMMER Block
-Used by mounting it in the large groove of the PLUMMER Block for rolling bearing.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Diameter d | Outer Diameter D | Height h |
---|---|---|---|---|---|---|---|
253,792 VND | 1 Piece(s) | 8 Day(s) | 10 | 21 | 4.2 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 12 | 23 | 4.2 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 15 | 26 | 4.2 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 17 | 28 | 4.2 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 20 | 31 | 4.2 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 25 | 38 | 5.4 | ||
254,660 VND | 1 Piece(s) | 8 Day(s) | 30 | 43 | 5.4 | ||
254,660 VND | 1 Piece(s) | 8 Day(s) | 35 | 48 | 5.4 | ||
255,962 VND | 1 Piece(s) | 8 Day(s) | 40 | 53 | 5.4 | ||
257,263 VND | 1 Piece(s) | 8 Day(s) | 45 | 58 | 5.4 | ||
259,000 VND | 1 Piece(s) | 8 Day(s) | 50 | 67 | 6.9 | ||
259,867 VND | 1 Piece(s) | 8 Day(s) | 55 | 72 | 6.9 | ||
261,168 VND | 1 Piece(s) | 8 Day(s) | 60 | 77 | 6.8 | ||
263,772 VND | 1 Piece(s) | 8 Day(s) | 65 | 82 | 6.8 | ||
265,508 VND | 1 Piece(s) | 8 Day(s) | 70 | 89 | 8.1 | ||
268,110 VND | 1 Piece(s) | 8 Day(s) | 75 | 94 | 8.1 | ||
270,713 VND | 1 Piece(s) | 8 Day(s) | 80 | 99 | 8.1 | ||
273,318 VND | 1 Piece(s) | 8 Day(s) | 85 | 104 | 8.1 | ||
275,920 VND | 1 Piece(s) | 8 Day(s) | 90 | 111 | 9.3 | ||
278,090 VND | 1 Piece(s) | 8 Day(s) | 95 | 116 | 9.3 | ||
279,827 VND | 1 Piece(s) | 8 Day(s) | 100 | 125 | 10.8 | ||
281,993 VND | 1 Piece(s) | 8 Day(s) | 105 | 130 | 10.8 | ||
283,297 VND | 1 Piece(s) | 8 Day(s) | 110 | 135 | 10.7 | ||
286,335 VND | 1 Piece(s) | 8 Day(s) | 115 | 140 | 10.7 | ||
295,445 VND | 1 Piece(s) | 8 Day(s) | 120 | 149 | 12.2 | ||
300,218 VND | 1 Piece(s) | 8 Day(s) | 120 | 149 | 12.2 | ||
315,403 VND | 1 Piece(s) | 8 Day(s) | 130 | 159 | 12.2 | ||
317,140 VND | 1 Piece(s) | 8 Day(s) | 135 | 164 | 12.2 | ||
320,612 VND | 1 Piece(s) | 8 Day(s) | 140 | 173 | 13.7 | ||
337,967 VND | 1 Piece(s) | 8 Day(s) | 150 | 183 | 13.7 | ||
353,587 VND | 1 Piece(s) | 8 Day(s) | 160 | 193 | 13.7 | ||
364,433 VND | 1 Piece(s) | 8 Day(s) | 170 | 203 | 13.7 | ||
411,727 VND | 1 Piece(s) | 8 Day(s) | 180 | 213 | 13.7 | ||
412,595 VND | 1 Piece(s) | 8 Day(s) | 190 | 223 | 13.7 | ||
440,363 VND | 1 Piece(s) | 8 Day(s) | 200 | 240 | 15.5 | ||
449,043 VND | 1 Piece(s) | 8 Day(s) | 210 | 250 | 15.5 | ||
455,985 VND | 1 Piece(s) | 8 Day(s) | 220 | 260 | 15.5 | ||
577,473 VND | 1 Piece(s) | 8 Day(s) | 240 | 286 | 17.3 | ||
587,885 VND | 1 Piece(s) | 8 Day(s) | 250 | 296 | 17.3 | ||
633,445 VND | 1 Piece(s) | 8 Day(s) | 260 | 306 | 17.3 | ||
748,425 VND | 1 Piece(s) | 8 Day(s) | 280 | 332 | 19 | ||
748,425 VND | 1 Piece(s) | 8 Day(s) | 300 | 352 | 19 | ||
748,425 VND | 1 Piece(s) | 8 Day(s) | 320 | 372 | 20 | ||
1,230,038 VND | 1 Piece(s) | 8 Day(s) | 380 | 432 | 20 |
Loading...Tải…
Hardness | 80 | Material | fluoropolymer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy