(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-Dedicated AIR CLY ‘ D packing.
-The seal that reduces primary pressure within CLY’ ‘ D.
Part Number |
---|
HCS-10 |
HCS-11.2 |
HCS-14 |
HCS-16 |
HCS-18 |
HCS-20 |
HCS-22 |
HCS-22.4 |
HCS-24 |
HCS-25 |
HCS-28 |
HCS-30 |
HCS-31.5 |
HCS-35 |
HCS-35.5 |
HCS-38 |
HCS-40 |
HCS-45 |
HCS-50 |
HCS-55 |
HCS-56 |
HCS-60 |
HCS-65 |
HCS-75 |
HCS-80 |
HCS-85 |
HCS-120 |
HCS-130 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Gasket Type | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|---|
236,589 VND | 1 Piece(s) | 35 Day(s) | Dust Seal | 18 | 10 | 4.7 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 19.2 | 11.2 | 4.7 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 22 | 14 | 4.7 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 24 | 16 | 4.7 | ||
280,695 VND | 1 Piece(s) | 8 Day(s) | - | 26 | 18 | 4.7 | ||
280,695 VND | 1 Piece(s) | 8 Day(s) | - | 28 | 20 | 4.7 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 30 | 22 | 4.7 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 30.4 | 22.4 | 4.7 | ||
280,695 VND | 1 Piece(s) | 8 Day(s) | - | 32 | 24 | 4.7 | ||
280,695 VND | 1 Piece(s) | 8 Day(s) | - | 33 | 25 | 4.7 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | - | 36 | 28 | 4.7 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | - | 40 | 30 | 5.6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 41.5 | 31.5 | 5.6 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | - | 45 | 35 | 5.6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 45.5 | 35.5 | 5.6 | ||
286,335 VND | 1 Piece(s) | 8 Day(s) | - | 48 | 38 | 5.6 | ||
286,335 VND | 1 Piece(s) | 8 Day(s) | - | 50 | 40 | 5.6 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | - | 55 | 45 | 5.6 | ||
292,842 VND | 1 Piece(s) | 8 Day(s) | - | 62 | 50 | 5.6 | ||
297,180 VND | 1 Piece(s) | 8 Day(s) | - | 67 | 55 | 6.6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 68 | 56 | 6.6 | ||
314,970 VND | 1 Piece(s) | 8 Day(s) | - | 72 | 60 | 6.6 | ||
314,970 VND | 1 Piece(s) | 8 Day(s) | - | 77 | 65 | 6.6 | ||
317,140 VND | 1 Piece(s) | 8 Day(s) | - | 87 | 75 | 6.6 | ||
305,860 VND | 1 Piece(s) | 8 Day(s) | - | 92 | 80 | 6.6 | ||
325,383 VND | 1 Piece(s) | 8 Day(s) | - | 97 | 85 | 6.6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 132 | 120 | 6.6 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | - | 142 | 130 | 6.6 |
Loading...Tải…
Hardness | 80 | Material | Fluororubber |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy