(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Dust Seal-DGU-B Type (Part Number)

Dust Seal-DGU-B Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      236,589VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Features】
-Prevents dust entering from the outside to protect ROD and maintain packing function.
-Selects dust seal depending on packing type and working conditions.
-Possible to be mounted in the body groove with the dust seal which is the double lip urethane body.
Excellent in preventing dust and oil leak.

Part Number
DGU-B18A
DGU-B20A
DGU-B22A
DGU-B22.4A
DGU-B25A
DGU-B26A
DGU-B28A
DGU-B30A
DGU-B31.5A
DGU-B32A
DGU-B34A
DGU-B35A
DGU-B35.5A
DGU-B40A
DGU-B45A
DGU-B50A
DGU-B55A
DGU-B56A
DGU-B60A
DGU-B63A
DGU-B65A
DGU-B70A
DGU-B71A
DGU-B75A
DGU-B80A
DGU-B85A
DGU-B90A
DGU-B95A
DGU-B100A
DGU-B105A
DGU-B112A
DGU-B125A
DGU-B140A
DGU-B150A
DGU-B180A
DGU-B185A
DGU-B200A
DGU-B210A
DGU-B250A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngO.D.
(Ø)
I.D.
(Ø)
Thickness t Height h

275,487 VND

1 Piece(s) 8 Day(s) 26184.56

275,487 VND

1 Piece(s) 8 Day(s) 28204.56

275,487 VND

1 Piece(s) 8 Day(s) 30224.56

277,655 VND

1 Piece(s) 8 Day(s) 30.422.44.56

277,655 VND

1 Piece(s) 8 Day(s) 33254.56

236,589 VND

1 Piece(s) 35 Day(s) 34264.56

281,993 VND

1 Piece(s) 8 Day(s) 36284.56

281,993 VND

1 Piece(s) 8 Day(s) 383056.5

284,165 VND

1 Piece(s) 8 Day(s) 39.531.556.5

305,860 VND

1 Piece(s) 8 Day(s) 403256.5

236,589 VND

1 Piece(s) 35 Day(s) 423456.5

288,502 VND

1 Piece(s) 8 Day(s) 433556.5

288,502 VND

1 Piece(s) 8 Day(s) 43.535.556.5

297,180 VND

1 Piece(s) 8 Day(s) 484056.5

297,180 VND

1 Piece(s) 8 Day(s) 534556.5

310,198 VND

1 Piece(s) 8 Day(s) 585056.5

314,537 VND

1 Piece(s) 8 Day(s) 635556.5

314,537 VND

1 Piece(s) 8 Day(s) 645656.5

318,875 VND

1 Piece(s) 8 Day(s) 686056.5

321,047 VND

1 Piece(s) 8 Day(s) 716356.5

323,213 VND

1 Piece(s) 8 Day(s) 736556.5

323,213 VND

1 Piece(s) 8 Day(s) 807068

327,555 VND

1 Piece(s) 8 Day(s) 817168

327,555 VND

1 Piece(s) 8 Day(s) 857568

327,555 VND

1 Piece(s) 8 Day(s) 908068

331,893 VND

1 Piece(s) 8 Day(s) 958568

331,893 VND

1 Piece(s) 8 Day(s) 1009068

336,230 VND

1 Piece(s) 8 Day(s) 1059568

349,247 VND

1 Piece(s) 38 Day(s) 11010068

370,942 VND

1 Piece(s) 8 Day(s) 11510568

401,315 VND

1 Piece(s) 8 Day(s) 12211268

405,652 VND

1 Piece(s) 8 Day(s) 13812579.5

436,025 VND

1 Piece(s) 8 Day(s) 15314079.5

444,702 VND

1 Piece(s) 8 Day(s) 16315079.5

483,753 VND

1 Piece(s) 8 Day(s) 19318079.5

236,589 VND

1 Piece(s) 35 Day(s) 19818579.5

540,158 VND

1 Piece(s) 8 Day(s) 21320079.5

574,002 VND

1 Piece(s) 8 Day(s) 22321079.5

865,573 VND

1 Piece(s) 8 Day(s) 265250911.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Hardness 92 Material Urethane