(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
-The packing is a combination of fluoropolymer RING (SLIPPER RING), rubber ring (BACK RING), and nylon resin ring(BACKUP RING).
- Improved high-pressure packing relative to the PRT type to prevent it from coming loose,
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | O.D. (Ø) | I.D. (Ø) | Height h |
---|---|---|---|---|---|---|---|
498,072 VND | 1 Piece(s) | 8 Day(s) | 50 | 36 | 8.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 60 | 46 | 8.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 63 | 48 | 10.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 65 | 50 | 10.5 | ||
586,150 VND | 1 Piece(s) | 8 Day(s) | 70 | 55 | 10.5 | ||
599,602 VND | 1 Piece(s) | 8 Day(s) | 75 | 60 | 10.5 | ||
613,052 VND | 1 Piece(s) | 8 Day(s) | 80 | 65 | 10.5 | ||
650,800 VND | 1 Piece(s) | 8 Day(s) | 85 | 70 | 10.5 | ||
673,795 VND | 1 Piece(s) | 8 Day(s) | 90 | 75 | 10.5 | ||
694,190 VND | 1 Piece(s) | 8 Day(s) | 95 | 80 | 10.5 | ||
728,033 VND | 1 Piece(s) | 8 Day(s) | 100 | 85 | 12 | ||
748,425 VND | 1 Piece(s) | 8 Day(s) | 105 | 90 | 12 | ||
768,817 VND | 1 Piece(s) | 8 Day(s) | 110 | 95 | 12 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 115 | 100 | 12 | ||
802,660 VND | 1 Piece(s) | 8 Day(s) | 120 | 105 | 12 | ||
1,019,170 VND | 1 Piece(s) | 8 Day(s) | 125 | 102 | 15.5 | ||
1,039,562 VND | 1 Piece(s) | 8 Day(s) | 130 | 107 | 15.5 | ||
1,066,463 VND | 1 Piece(s) | 8 Day(s) | 135 | 112 | 15.5 | ||
1,086,858 VND | 1 Piece(s) | 8 Day(s) | 140 | 117 | 15.5 | ||
1,113,757 VND | 1 Piece(s) | 8 Day(s) | - | - | - | ||
1,134,152 VND | 1 Piece(s) | 8 Day(s) | 150 | 127 | 15.5 | ||
1,208,778 VND | 1 Piece(s) | 8 Day(s) | 160 | 137 | 15.5 | ||
1,256,072 VND | 1 Piece(s) | 8 Day(s) | 170 | 147 | 15.5 | ||
1,296,858 VND | 1 Piece(s) | 8 Day(s) | 180 | 157 | 15.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 185 | 162 | 15.5 | ||
1,344,152 VND | 1 Piece(s) | 8 Day(s) | 190 | 167 | 15.5 | ||
1,585,828 VND | 1 Piece(s) | 8 Day(s) | 200 | 177 | 15.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 210 | 187 | 15.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 220 | 197 | 15.5 | ||
1,547,212 VND | 1 Piece(s) | 8 Day(s) | 225 | 202 | 15.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 230 | 207 | 15.5 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 240 | 217 | 17 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 250 | 222 | 17 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 260 | 232 | 17 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 280 | 252 | 17 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 300 | 272 | 17 | ||
236,589 VND | 1 Piece(s) | 35 Day(s) | 320 | 292 | 17 |
Loading...Tải…
Hardness | 85 | Material | fluoropolymer Bronze (Rubber and nylon resin combined) | Operating Temperature Range(℃) | -20-+220 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy