(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Inner Dia. d (Ø) | Outer Dia. D (Ø) | Thickness t |
---|---|---|---|---|---|---|---|
253,792 VND | 1 Piece(s) | 8 Day(s) | 20 | 25 | 1.25 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 25 | 30 | 1.25 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 30 | 35 | 1.25 | ||
253,792 VND | 1 Piece(s) | 8 Day(s) | 35 | 40 | 1.25 | ||
255,527 VND | 1 Piece(s) | 8 Day(s) | 40 | 45 | 1.25 | ||
259,000 VND | 1 Piece(s) | 8 Day(s) | 45 | 50 | 1.25 | ||
262,470 VND | 1 Piece(s) | 8 Day(s) | 50 | 55 | 1.25 | ||
264,640 VND | 1 Piece(s) | 8 Day(s) | 55 | 60 | 1.25 | ||
266,377 VND | 1 Piece(s) | 8 Day(s) | 60 | 65 | 1.25 | ||
266,377 VND | 1 Piece(s) | 8 Day(s) | 65 | 70 | 1.25 | ||
268,543 VND | 1 Piece(s) | 8 Day(s) | 70 | 75 | 1.25 | ||
269,847 VND | 1 Piece(s) | 8 Day(s) | 75 | 80 | 1.25 | ||
273,753 VND | 1 Piece(s) | 8 Day(s) | 80 | 85 | 1.25 | ||
277,223 VND | 1 Piece(s) | 8 Day(s) | 85 | 90 | 1.25 | ||
280,695 VND | 1 Piece(s) | 8 Day(s) | 90 | 95 | 1.25 | ||
284,165 VND | 1 Piece(s) | 8 Day(s) | 95 | 100 | 1.25 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | 100 | 105 | 1.25 | ||
288,502 VND | 1 Piece(s) | 8 Day(s) | 105 | 110 | 1.25 | ||
291,975 VND | 1 Piece(s) | 8 Day(s) | 110 | 115 | 1.25 | ||
291,975 VND | 1 Piece(s) | 8 Day(s) | 115 | 120 | 1.25 | ||
293,710 VND | 1 Piece(s) | 8 Day(s) | 120 | 125 | 1.25 | ||
295,445 VND | 1 Piece(s) | 8 Day(s) | 125 | 130 | 1.25 | ||
295,445 VND | 1 Piece(s) | 8 Day(s) | 130 | 135 | 1.25 | ||
298,048 VND | 1 Piece(s) | 8 Day(s) | 135 | 140 | 1.25 | ||
300,653 VND | 1 Piece(s) | 8 Day(s) | 140 | 145 | 1.25 | ||
303,255 VND | 1 Piece(s) | 8 Day(s) | 145 | 150 | 1.25 | ||
328,423 VND | 1 Piece(s) | 8 Day(s) | 150 | 160 | 1.9 | ||
342,738 VND | 1 Piece(s) | 8 Day(s) | 155 | 165 | 1.9 | ||
350,115 VND | 1 Piece(s) | 8 Day(s) | 160 | 170 | 1.9 | ||
357,927 VND | 1 Piece(s) | 8 Day(s) | 165 | 175 | 1.9 | ||
366,603 VND | 1 Piece(s) | 8 Day(s) | 170 | 180 | 1.9 | ||
370,942 VND | 1 Piece(s) | 8 Day(s) | 175 | 185 | 1.9 | ||
386,563 VND | 1 Piece(s) | 8 Day(s) | 180 | 190 | 1.9 | ||
393,938 VND | 1 Piece(s) | 8 Day(s) | 185 | 195 | 1.9 | ||
401,315 VND | 1 Piece(s) | 8 Day(s) | 190 | 200 | 1.9 | ||
408,257 VND | 1 Piece(s) | 8 Day(s) | 195 | 205 | 1.9 | ||
423,010 VND | 1 Piece(s) | 8 Day(s) | 200 | 210 | 1.9 | ||
431,685 VND | 1 Piece(s) | 8 Day(s) | 205 | 215 | 1.9 | ||
431,685 VND | 1 Piece(s) | 8 Day(s) | 210 | 220 | 1.9 | ||
436,025 VND | 1 Piece(s) | 8 Day(s) | 215 | 225 | 1.9 | ||
436,025 VND | 1 Piece(s) | 8 Day(s) | 220 | 230 | 1.9 | ||
444,702 VND | 1 Piece(s) | 8 Day(s) | 225 | 235 | 1.9 | ||
457,718 VND | 1 Piece(s) | 8 Day(s) | 230 | 240 | 1.9 | ||
466,397 VND | 1 Piece(s) | 8 Day(s) | 235 | 245 | 1.9 | ||
475,077 VND | 1 Piece(s) | 8 Day(s) | 240 | 250 | 1.9 | ||
479,413 VND | 1 Piece(s) | 8 Day(s) | 245 | 255 | 1.9 | ||
488,092 VND | 1 Piece(s) | 8 Day(s) | 250 | 260 | 1.9 | ||
496,770 VND | 1 Piece(s) | 8 Day(s) | 255 | 265 | 1.9 | ||
501,107 VND | 1 Piece(s) | 8 Day(s) | 260 | 270 | 1.9 | ||
509,787 VND | 1 Piece(s) | 8 Day(s) | 265 | 275 | 1.9 | ||
518,465 VND | 1 Piece(s) | 8 Day(s) | 270 | 280 | 1.9 | ||
527,140 VND | 1 Piece(s) | 8 Day(s) | 275 | 285 | 1.9 | ||
531,482 VND | 1 Piece(s) | 8 Day(s) | 280 | 290 | 1.9 | ||
540,158 VND | 1 Piece(s) | 8 Day(s) | 285 | 295 | 1.9 | ||
548,835 VND | 1 Piece(s) | 8 Day(s) | 290 | 300 | 1.9 | ||
553,173 VND | 1 Piece(s) | 8 Day(s) | 295 | 305 | 1.9 | ||
561,853 VND | 1 Piece(s) | 8 Day(s) | 300 | 310 | 1.9 | ||
644,290 VND | 1 Piece(s) | 8 Day(s) | 310 | - | - | ||
679,003 VND | 1 Piece(s) | 8 Day(s) | 315 | - | - | ||
774,458 VND | 1 Piece(s) | 8 Day(s) | 320 | - | - |
Loading...Tải…
Type | Back-Up Ring |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy