(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】•MDA Series is composed of medium and large models. When an object hits the piston, the piston rod moves, and if the piston compresses the oil chamber in the inside of the inner tube, oil flows to the rear of the piston and to the accumulator through the groove on the outer side of the inner tube..•MDA Series is an adjustment type, which allows for fine adjustment in the range of 12 stages depending on collision speed •The body surface is treated with nickel or black stain •Use of the steel head requires no STOP COLLAR, and using POLY PAD or URETHANE CAP significantly reduces noise.•Speed Range Standard : 0.3~5m/s low speed : OPTION• Temperature Range Standard : -10-80 degrees•Other materials are nickel plated.
Part Number |
---|
MDA64-50-NI |
MDA64-100-NI |
MDA64-150-NI |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke S (mm) | Max. Absorbed Energy (J) | Overall Length L (mm) | Hourly absorbed energy volume (Nm/h) | Rebounding Force (N) | Effective Weight Value (kg) |
---|---|---|---|---|---|---|---|---|---|---|
11,705,919 VND | 1 Piece(s) | 6 Day(s) | 50 | 2220 | 239 | 215000 | 61-133 | 178-49330 | ||
12,702,341 VND | 1 Piece(s) | 6 Day(s) | 100 | 4400 | 375 | 316000 | 59-160 | 352-97778 | ||
14,449,988 VND | 1 Piece(s) | 6 Day(s) | 150 | 6800 | 518.5 | 408000 | 51-167 | 554-151110 |
Loading...Tải…
Main Body, Related Components | Main Body | Structure | Adjustable Type | Mounting Screw Nominal M | M64X2.0 |
---|---|---|---|---|---|
Orifice Type | Multi Orifice Type | Operating Environment | Standard | Body Material | Others |
Outer Dia. D(Ø) | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy