(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air operated valve made by SMC.
[Features]
· Easy to switch between N.C. and N.O.
3 Port Air Operated Valve VGA342 Series external appearance
VGA342 Series JIS symbol (N.C.)
VGA342 Series JIS symbol (N.O.)
Operating Method | Air operated |
---|---|
Switching Method | N.C. or N.O. (changeable) |
Return Mechanism | Air + spring |
Fluid | Air |
Operating Pressure Range | 0.2 to 0.9 MPa |
Pilot Pressure | Equal to operating pressure |
Ambient and Working Fluid Temperature | -10°C to +50°C (no freezing.) |
Lubrication | Not required (if lubricating, use turbine oil class 1 ISO VG32) |
*Impact/Vibration Resistance | 150/50 m/s2 |
*Impact resistance: No malfunctions after testing using a drop-type shock tester under the following conditions: in the axial direction and at a right angle to the main valve with both pilot signal ON and OFF, once for each condition state. (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 1,000 Hz. The test was performed with both pilot signal ON and OFF and in the axial direction and at right angles to the main valve. (Initial value)
Piping Connection Port Diameter | Flow Rate Characteristics | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | 2 → 1 (A → R) | 3 → 2 (R → A) | |||||||||
C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | C (dm3/[s·bar]) | b | Cv | |
1/2 | 26 | 0.38 | 7.0 | 27 | 0.37 | 7.4 | 27 | 0.36 | 7.3 | 25 | 0.37 | 6.8 |
3/4 | 38 | 0.30 | 9.8 | 38 | 0.32 | 9.8 | 40 | 0.22 | 9.8 | 40 | 0.20 | 9.6 |
Piping Connection Port Diameter | Effective area (mm2) | |
---|---|---|
1 → 2 (P → A) | 2 → 3 (A → R) | |
1 | 210 | 235 |
(Units: mm)
VGA342 Series dimensional drawing
VGA342R Series JIS symbol
Valve Type | External pilot type air operated valve | |
---|---|---|
Switching Method | Universal porting | |
Fluid | Air | |
Operating Pressure Range | Main Pressure | -101.2 kPa to 0.9 MPa |
Pilot Pressure | Equal to main pressure (min. 0.2 MPa or more) | |
External Pilot | Equivalent to pilot pressure | |
Ambient and Working Fluid Temperature | -10°C to +50°C (no freezing.) | |
Weight | 1.2 kg |
(Units: mm)
VGA342R Series dimensional drawing
Illustrations showing changing of the fluid passage condition (left image: N.C. / right image: N.O.)
*Make sure that the pressure inside the valve is exhausted before changing the flow passage state.
Loosen the M4 × 0.7 hex socket head cap screw on the switch board and align the ▲ mark on the adapter plate with the required passage symbol (N.C./N.O.) on the switch plate. However, the X symbol cannot be used.
Moreover, follow the table on the right for piping.
Screw tightening torque M4: 1.4 N·m
Piping Method
Passage | Port | ||
---|---|---|---|
P | A | R | |
N.C. | Primary side | Secondary side | Exhaust side (Plug if using a 2 way valve) |
N.O. | Exhaust side (Plug if using a 2 way valve) | Secondary side | Primary side |
*Use adequate caution and check it is safe when changing the fluid passage state or when starting up again afterwards.
*The M5 hole on the left side of the adapter plate is the spool valve ventilation hole. Do not plug or obstruct it.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Switching Type | Connection Type | Plumbing Thread Nominal | Valve type |
---|---|---|---|---|---|---|---|---|
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | [Rc (R)] Rc | 1/2 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Open | [Rc (R)] Rc | 1/2 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | G | 1/2 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Open | G | 1/2 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | NPT | 1/2 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Open | NPT | 1/2 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | NPTF | 1/2 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | [Rc (R)] Rc | 3/4 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Open | [Rc (R)] Rc | 3/4 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Closed | G | 3/4 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Open | G | 3/4 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | NPT | 3/4 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Open | NPT | 3/4 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | [Rc (R)] Rc | 1 | Internal pilot | ||
- | 1 Piece(s) | Quote | Normally Open | [Rc (R)] Rc | 1 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | G | 1 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | Normally Closed | NPT | 1 | Internal pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | 3-Port Universal | [Rc (R)] Rc | 1/2 | External Pilot | ||
- | 1 Piece(s) | Quote | 3-Port Universal | G | 1/2 | External Pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | 3-Port Universal | NPT | 1/2 | External Pilot | ||
3,483,200 VND | 1 Piece(s) | 32 Day(s) | 3-Port Universal | [Rc (R)] Rc | 3/4 | External Pilot | ||
- | 1 Piece(s) | Quote | 3-Port Universal | G | 3/4 | External Pilot | ||
- | 1 Piece(s) | Quote | 3-Port Universal | NPT | 3/4 | External Pilot | ||
- | 1 Piece(s) | Quote | 3-Port Universal | [Rc (R)] Rc | 1 | External Pilot | ||
- | 1 Piece(s) | Quote | 3-Port Universal | NPT | 1 | External Pilot |
Loading...Tải…
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Driving Type | Pilot Type | Pilot number | Single | Number of ports | 3 |