(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series (Part Number)

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

A solenoid valve that is effective in preventing short-circuit accidents caused by foreign objects entering the connector.
[Features]
・ Power consumption: 0.1 W (With power saving circuit)
・ Connector with protective cover with dust-proof measures Ass'y
・ The cover is made of chloroprene rubber for electricity, which has excellent weather resistance and electrical insulation
(Do not allow it to get wet with cutting oil, etc. )
・ Clean external appearance due to the use of round cord

[10-Series, Clean Series]
・ It is suitable for clean environment
· It prevents dust generation in the cleanroom

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series Specifications

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance

3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series external appearance

V114 (A) and V124 (A) JIS symbols

V114 (A) and V124 (A) JIS symbols

FluidAir
Ambient Temperature and Operating Fluid Temperature °C-10 to +50 (no freezing)
*1Response Time (for DC) msON: 5 or less, OFF: 4 or less
Maximum Operating Frequency Hz20
Manual OperationNon-locking push type, locking type screwdriver operated type (slotted)
LubricationNot required
Mounting PositionFree
*2: Impact Resistance / Vibration Resistance: m/s2150/30
EnclosureDust-proof

*1: Based on JIS B 8419:2010 dynamic performance test. (Standard type: coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing using an impact tester under the following conditions: in the axial direction and at a right angle to the armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at a right angle to the armature. (Initial value)

Solenoid Specifications

SeriesV114/V124V114A/V124A
Electrical EntryGrommet (G) / (H), L-shaped plug connector (L), M-shaped plug connector (M)
Coil rated voltage (V)DC24, 12, 6, 5, 3
AC 50/60 Hz100, 110, 200, 220-
Allowable Voltage Fluctuation-10 to +10%*
Power Consumption WDCStandard: 0.35 (with light: 0.4), with energy-saving circuit: 0.1 *[startup: 0.4, holding: 0.1]1 W (with light: 1.1)
Apparent Power VAAC100 V0.78 (with light: 0.81)-
110 V [115 V]0.86 (with light: 0.89) [0.94 (with light: 0.97)]-
200 V1.18 (with light: 1.22)-
220 V [230 V]1.30 (with light: 1.34) [1.42 (with light: 1.46)]-
Surge Voltage SuppressorSee the SMC catalog.
Indicator LightLED
  • The 110‑V AC and 115‑V AC types are interchangeable. The 220‑V AC and 230‑V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • As the S, Z, and T types (with power saving circuit) have voltage drop due to the internal circuits, the allowable voltage fluctuation should be within the range given below.
    S, Z type 24 V DC: -7% to +10%
    12 V DC: -4% to +10%, T type 24 V DC: -8% to +10%
    12 V DC: -6% to +10%
  • *If the valve is continuously energized for long periods, use an energy-saving type or DC specification.

*Refer to the SMC catalog for details.

Model

Valve Model NumbersSwitching MethodTypeOperating Pressure Range *4
(MPa)
When Using in Vacuum (MPa) *4Piping connection port diameterWeight (g) *2
Port 13-PortPort 1, Port 32 portGrommet TypeL Type, M Type
V114N.C.Standard0 to 0.7-100 kPa to 0.6-100 kPa to 0M5 × 0.8M5 × 0.8V1□4: 13 (27)
V1□4A: 16 (30)
Plug connector
V1□4: 12 (26)
V1□4A: 16 (29)
V114AN.C.High flow rate0 to 0.7-100 kPa to 0.6-100 kPa to 0M5 × 0.8M5 × 0.8
V124*1N.C.Standard0 to 0.7-100 kPa to 0-100 kPa to 0.6M5 × 0.8M5 × 0.8
V124A*1N.C.High flow rate0 to 0.7-100 kPa to 0-100 kPa to 0.6M5 × 0.8M5 × 0.8
 
Valve Model NumbersFlow Rate Characteristics
1 → 2 [3 → 2 *3]2 → 3 [2 → 1 *3]
C [dm3/(s·bar)]bCvC [dm3/(s·bar)]bCv
V1140.0370.110.0080.0540.350.015
V114A0.0760.070.0160.0990.230.024
V124*10.0540.350.0150.0370.110.008
V124A*10.0990.230.0240.0760.070.016

*1: For V124 and V124A, apply pressure from port 3 and exhaust from port 1.
*2: Values in ( ) are with the subplate.
*3: For 10-V124 (A).
*4: When the difference between the primary and secondary sides is extremely small (guideline is 0.001 MPa or less), the quality of the air and lubricant oil in the solenoid valve (condensate mixture, etc.) may prevent air from being output or may cause the flow rate to dramatically decrease.

Structure Drawing

Structure Drawing

Structure Drawing

Component Parts

NumberPart nameMaterial
1BodyResin
2CoverSUS
3Push RodResin
4Armature AssemblySUS, resin
5PoppetFKM
6Return SpringSUS
7Poppet SpringSUS
8Coil Assembly-
9ManualResin

Replacement Parts

NumberPart namePart numberMaterialNote
10Gasket AssemblyV100-31-1AFKM, steelGasket, 2 screws
11Sub-plateV100-74-1Zinc diecast-

Outline dimensional drawing

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing

Grommet (G), (H): V114/124 (A)-□G / H□□-M5 drawing

*Values in [ ] are for AC.
Values in < > are for the large flow capacity type (A).

 

(Unit: mm)

 

L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing

L-shaped plug connector (L): V114/124 )(A)-□L□□-M5 drawing

Other dimensions are the same as the grommet type.

 

(Unit: mm)

 

M type plug connector (M): V114/124 (A)-□M□□-M5 drawing

M type plug connector (M): V114/124 (A)-□M□□-M5 drawing

Other dimensions are the same as the grommet type.

Part Number
V114-SMS-M5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Type Applications

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free2-Position Normally ClosedDC5VMM50.008-0.35 WM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith surge voltage suppressor--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Number of Solenoids Single
Status at Power Off Self-Recovery (Spring Return) Plumbing Sub-Base Plumbing Driving Type Linear Motion Spool
Seal Type Soft Seal Pressure Rating(MPa) 0 to 0.7

Please check the type/dimensions/specifications of the part V114-SMS-M5 in the 3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần V114-SMS-M5 trong chuỗi 3-Port Solenoid Valve, Direct Operated, Rubber Seal, V100 Series.

Products like this...

Part Number
10-V114-1M-M5
10-V114-1MOU
10-V114-1MOU-M5
V114-SMSB-M5
V114-SMU
V114-SMU-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Specifications Switching Type Voltage Pipe Port Type Plumbing Thread Nominal CV Value Manual Switch Coil specifications Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Type Applications

-

1 Piece(s) Quote 10Single UseDirectStandard / Lubrication Free2-Position Normally ClosedAC100VMM50.008-0.35 WM plug connector (with lead wire), lead wire length 300 mmNon-locking, push typeWithout indicator light / surge voltage suppressorClean SpecificationsStandard Type

-

1 Piece(s) Quote 10Unit for Manifold MountingManifold BaseStandard / Lubrication Free2-Position Normally ClosedAC100V--0.008-0.35 WM plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Clean SpecificationsStandard Type

-

1 Piece(s) Quote 10Single UseDirectStandard / Lubrication Free2-Position Normally ClosedAC100VMM50.008-0.35 WM plug connector (without connector)Non-locking, push typeWith indicator light and surge voltage suppressor (non-polar type)Clean SpecificationsStandard Type

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free2-Position Normally ClosedDC5VMM50.008-0.35 WM plug connector with lead wire (length: 300 mm)Locking type, screwdriver operatedWith surge voltage suppressor--

871,000 VND

1 Piece(s) 32 Day(s) -Unit for Manifold MountingManifold BaseStandard / Lubrication Free2-Position Normally ClosedDC5V--0.008-0.35 WM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)--

-

1 Piece(s) Quote -Single UseDirectStandard / Lubrication Free2-Position Normally ClosedDC5VMM50.008-0.35 WM plug connector with lead wire (length: 300 mm)Non-locking, push typeWith indicator light / surge voltage suppressor (non-polarized)--