(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 (Part Number)

5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000
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
SMC Solenoid Valve.
[Features]
· Large valve capacity 3/8: C: 5.8 dm3/(s·bar)
· Low power consumption: 1.8 W DC
· Easy maintenance and inspection
· 2 types of subplate, plug-in type and non-plug-in type.

Metal Seal, 5-Port Pilot Type, Plug-In Type / Non-Plug-In Type VFS3000 Series Specifications

VFS3000 Series plug-in type external appearance

VFS3000 Series plug-in type external appearance

VFS3000 Series non-plug-in type external appearance

VFS3000 Series non-plug-in type external appearance

Valve SpecificationsFluidAir
Maximum Operating Pressure1.0 MPa
Minimum Operating Pressure0.1 MPa
Guaranteed Proof Pressure1.5 MPa
Ambient Temperature and Operating Fluid Temperature*1 -10 to 60°C
Lubrication*2 Not required
Pilot Valve – Manual OperationNon-locking push type (flush)
Impact Resistance / Vibration Resistance*3 150/50 m/s2
Enclosure*4 Type E: dust-proof (IP50 equivalent), Type F: drip-proof (IP52 equivalent) *5, Type D: splash-proof (IP54 equivalent) *6
Electrical SpecificationsCoil Rated Voltage100 V, 200 V AC (50/60 Hz), 24 V DC
Allowable Voltage Fluctuation-15% to +10% of rated voltage
Coil Insulation Type*5 Class B or equivalent (130°C)
Apparent Power (Power Consumption) ACStarting5.6 VA / 50 Hz, 5.0 VA / 60 Hz
Holding3.4 VA (2.1 W) / 50 Hz, 2.3 VA (1.5 W) / 60 Hz
Current Consumption DC1.8 W (2.04 W: with light and surge voltage suppressor)
Electrical EntryPlug-in typeConduit terminal
Non-plug-in typeDIN terminal, grommet terminal

*1: Use dry air when at low temperatures.
*2: If lubricating, use turbine oil class 1 (ISO VG32).
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*4: Based on JlS C 0920.
*1: Based on JIS C 4003.
*6: Type F and Type D protective structures indicate no light or surge voltage suppressor. Those with a light and surge voltage suppressor are type F (IP50 equivalent) and type D: (IP50 equivalent).

Pilot Method*External pilot type
Manual OperationMain ValveDirect manual method
Pilot ValveNon-locking push type (extended), locking type (tool required), locking type (lever)
Coil Rated Voltage110 to 120 V, 220 V, 240 V AC (50/60 Hz)
12 V, 100 V DC
Piping SpecificationsBottom piping type
OptionsWith light and surge voltage suppressor

*Operating pressure: 0 to 1 MPa / Pilot pressure: 0.1 to 1 MPa

Model

ConfigurationModelPiping connection port diameter
Rc
Flow Rate Characteristics*1: Maximum Operating Frequency
CPM
*2: Response Time
ms
*3: Weight
kg
Plug-InNon-Plug-In1 → 4/2 (P → A/B)4/2 → 5/3 (A/B → R1/R2)
C
(dm3/(s·bar))
bCvC
(dm3/(s·bar))
bCv
2 PositionSingleVFS3100VFS31101/46.00.151.45.80.121.31,20020 or less0.31
3/87.30.231.86.80.121.6
DoubleVFS3200VFS32101/46.00.151.45.80.121.31,50015 or less0.41
3/87.30.231.86.80.121.6
3 PositionClosed CenterVFS3300VFS33101/45.80.211.45.40.141.260040 or less0.43
3/86.80.221.76.30.121.5
Exhaust CenterVFS3400VFS34101/46.10.231.45.00.141.260040 or less0.43
3/87.40.201.85.60.181.3
Pressure CenterVFS3500VFS35101/46.00.221.55.80.161.360040 or less0.43
3/87.20.191.87.10.181.8
PerfectVFS3600VFS36101/44.0--3.5--60050 or less0.91
3/84.0--3.7--

*1: The minimum operating frequency is according to JIS B 8419:2010 (once per 30 days).
*2: According to JIS B 8419:2010 (value with supply pressure of 0.5 MPa).
*3: Add values to the table as follows: For no sub-plate and for plug-in sub-plate, add 0.30 kg. For non-plug-in sub-plate, add 0.27 kg.
*4: *1 and *2 assume controlled clean air.

Product Drawing

Plug-in type / 2-position single, 3-position closed center, exhaust center, pressure center, perfect

 

(Unit: mm)

 

2-position single: VFS3100-□F(Z) dimensional drawing

2-position single: VFS3100-□F(Z) dimensional drawing

 

(Unit: mm)

 

2-position single: VFS3100-□F(Z) with bottom piping, dimensional drawing

2-position single: VFS3100-□F(Z) with bottom piping, dimensional drawing

 

*Values in ( ) are for Rc 1/4

 

(Unit: mm)

 

2-position double: VFS3200-□F(Z), 3-position closed center: VFS3300-□F(Z), 3-position exhaust center: VFS3400-□F(Z), 3-position pressure center: VFS3500-□F(Z) dimensional drawing

2-position double: VFS3200-□F(Z), 3-position closed center: VFS3300-□F(Z), 3-position exhaust center: VFS3400-□F(Z), 3-position pressure center: VFS3500-□F(Z) dimensional drawing

*Values in ( ) are for Rc 1/4

 

(Unit: mm)

 

3-position perfect: VFS3600-□F (Z) dimensional drawing

3-position perfect: VFS3600-□F (Z) dimensional drawing

*Values in ( ) are for Rc 1/4

Product Structure Drawing

2 position single structure drawing

2 position single structure drawing

2-position double structure drawing

2-position double structure drawing

NumberPart nameMaterial
1BodyDie-cast aluminum
2Sub-plateDie-cast aluminum
3Spool/SleeveStainless steel
4Adapter PlateResin
5End PlateResin
6PistonResin
7Junction CoverResin
8Light CoverResin
9Return SpringStainless steel
10GasketHNBR
11Hexagon Socket Head BoltSteel
12Detent Assembly-
13Pilot Valve Assembly-

*See p. 941 in the SMC catalog for details on ordering pilot valve assemblies.

Product JIS Symbol

JIS symbol for 2 position single

JIS symbol for 2 position single

JIS symbol for 3 position closed center

JIS symbol for 3 position closed center

Precautions

  • Be sure to read the individual product cautions before use.
  • See the SMC catalog for product information other than that detailed above.
Part Number
VFS3600R-1F-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Related component type

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble[Others] 3 positions perfectSelf-RetainingAC100V[Rc (R)] Rc3/840 to 200Sub-Base PlumbingPilot Type Spool-Standard0.1 to 1.0ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)NoneNonePlug-in sub-plateSide portedStandard-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part VFS3600R-1F-03 in the 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VFS3600R-1F-03 trong chuỗi 5-Port Solenoid Valve, Pilot Operated, Metal Seal, VFS3000.

Products like this...

Part Number
SF4-2FA-30
SF4-2FB-30
SF4-2FC-30
VFS3600R-1FZ
VFS3600R-1FZ-02
VFS3600R-1FZ-03
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Application Number of Ports Mounting Orientation Specifications Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Plumbing Driving Type CV Value Seal Type Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body type Piping specifications Body options Related component type

-

1 Piece(s) Quote 10Related Components-------AC200V-----------Non-locking, push type (extended type)-----Pilot Valve Assembly

-

1 Piece(s) Quote 10Related Components-------AC200V-----------------Pilot Valve Assembly

-

1 Piece(s) 31 Day(s) -Related Components-------AC200V-----------Locking type (lever)-----Pilot Valve Assembly

-

1 Piece(s) Quote -Solenoid ValvesUnit for Manifold Mounting5-Port ValveManifold BaseStandard / Lubrication Free / Low CurrentDouble[Others] 3 positions perfectSelf-RetainingAC100V---Sub-Base PlumbingPilot Type Spool-Standard0.1 to 1.0ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plate-Standard-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble[Others] 3 positions perfectSelf-RetainingAC100V[Rc (R)] Rc1/440 to 140Sub-Base PlumbingPilot Type Spool-Standard0.1 to 1.0ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plateSide portedStandard-

-

1 Piece(s) Quote -Solenoid ValvesSingle Use5-Port ValveDirectStandard / Lubrication Free / Low CurrentDouble[Others] 3 positions perfectSelf-RetainingAC100V[Rc (R)] Rc3/840 to 200Sub-Base PlumbingPilot Type Spool-Standard0.1 to 1.0ExternalNon-LockingPlug-in conduit terminalNon-locking push type (flush)With indicator light and surge voltage suppressorNonePlug-in sub-plateSide portedStandard-