(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A solenoid valve that can drive cylinders up to ø160 (diameter 160 mm).
[Features]
· Power saving
· Long lifespan
· IP65-compliant dust-tight, water jet protective structure
・ Piping specifications: Horizontal piping / back piping
・ Pipe Connection Port Diameter: 1/4・3/8
・ Thread type: Rc/G/NPT/NPTF
VQ4000 Series Plug-In Unit external appearance
VQ4000 Series Plug Lead Unit external appearance
0: Plug-in sub-plate external appearance
5: Plug lead sub-plate external appearance
Valve Specifications | Valve Construction | Metal Seal | Rubber Seal | ||
---|---|---|---|---|---|
Usable Fluids | Air, inert gases | ||||
Maximum Operating Pressure | Standard (DC and AC) | 1.0 MPa | |||
Low-watt type (DC) | |||||
Minimum Operating Pressure | Single | 0.15 MPa | 0.20 MPa | ||
Double | 0.15 MPa | 0.15 MPa | |||
3 position | 0.15 MPa | 0.20 MPa | |||
Guaranteed Proof Pressure | 1.5 MPa | ||||
Ambient Temperature and Operating Fluid Temperature | −10 to +50°C *1 | ||||
Lubrication | Not required | ||||
Manual Operation | Push type / locking type (tool required) | ||||
Impact Resistance / Vibration Resistance | 150 / 30 m/s2 *2 | ||||
Enclosure | Dust-proof (can be IP65-compliant)*3 | ||||
Electrical Specifications | Coil Rated Voltage | 12 V DC, 24 V, 100 V AC, 110 V, 200 V, 220 V (50/60 Hz) | |||
Allowable Voltage Fluctuation | ±10% of rated voltage | ||||
Coil Insulation Type | Class B or equivalent | ||||
Power Consumption W | DC | Standard | 0.95 | ||
Low-watt type | 0.4 | ||||
Apparent Power VA | AC | 100 V | 1.19 | ||
110 V | 1.32 | ||||
200 V | 1.90 | ||||
220 V | 2.08 |
*1: Use dry air when operating at low temperatures. No condensation.
*2: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
*3: T, L, S, C only.
Series | Configuration | Model | Piping connection port diameter | Flow Rate Characteristics | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | ||||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||
VQ4000 | 2 Position | Single | Metal Seal | VQ4100 VQ4150 | 3/8 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 |
Rubber Seal | VQ4101 VQ4151 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | ||||
Double | Metal Seal | VQ4200 VQ4250 | 6.2 | 0.19 | 1.5 | 6.9 | 0.17 | 1.7 | |||
Rubber Seal | VQ4201 VQ4251 | 7.2 | 0.43 | 2.1 | 7.3 | 0.38 | 2.0 | ||||
3 Position | Closed Center | Metal Seal | VQ4300 VQ4350 | 5.9 | 0.23 | 1.5 | 6.3 | 0.18 | 1.6 | ||
Rubber Seal | VQ4301 VQ4351 | 7.0 | 0.34 | 1.9 | 6.4 | 0.42 | 1.9 | ||||
Exhaust Center | Metal Seal | VQ4400 VQ4450 | 6.2 | 0.18 | 1.5 | 6.9 | 0.17 | 1.7 | |||
Rubber Seal | VQ4401 VQ4451 | 7.0 | 0.38 | 1.9 | 7.3 | 0.38 | 2.0 | ||||
Pressure Center | Metal Seal | VQ4500 VQ4550 | 6.2 | 0.18 | 1.6 | 6.4 | 0.18 | 1.6 | |||
Rubber Seal | VQ4501 VQ4551 | 7.0 | 0.38 | 1.9 | 7.1 | 0.38 | 2.0 | ||||
Perfect | Metal Seal | VQ4600 VQ4650 | 2.7 | - | - | 3.7 | - | - | |||
Rubber Seal | VQ4601 VQ4651 | 2.8 | - | - | 3.9 | - | - |
Series | Configuration | Model | Piping connection port diameter | Response time (ms) | Weight kg | ||||
---|---|---|---|---|---|---|---|---|---|
Standard: 0.95 W | Low-watt type: 0.4 W | AC | |||||||
VQ4000 | 2 Position | Single | Metal Seal | VQ4100 VQ4150 | 3/8 | 20 | 22 | 22 | 0.23 (0.29) |
Rubber Seal | VQ4101 VQ4151 | 25 | 27 | 27 | |||||
Double | Metal Seal | VQ4200 VQ4250 | 12 | 16 | 14 | 0.26 (0.32) | |||
Rubber Seal | VQ4201 VQ4251 | 15 | 17 | 17 | |||||
3 Position | Closed Center | Metal Seal | VQ4300 VQ4350 | 45 | 47 | 47 | 0.28 (0.34) | ||
Rubber Seal | VQ4301 VQ4351 | 50 | 52 | 52 | |||||
Exhaust Center | Metal Seal | VQ4400 VQ4450 | 45 | 47 | 47 | 0.28 (0.34) | |||
Rubber Seal | VQ4401 VQ4451 | 50 | 52 | 52 | |||||
Pressure Center | Metal Seal | VQ4500 VQ4550 | 45 | 47 | 47 | 0.28 (0.34) | |||
Rubber Seal | VQ4501 VQ4551 | 50 | 52 | 52 | |||||
Perfect | Metal Seal | VQ4600 VQ4650 | 55 | 57 | 57 | 0.50 (0.56) | |||
Rubber Seal | VQ4601 VQ4651 | 62 | 64 | 64 |
*1: The cylinder port size of 3/8 is the value for when equipped with a sub-plate
*2: Based on JIS B8419:2010 (The value shown is when supply pressure is 0.5 MPa when equipped with an indicator light / surge voltage suppressor, and when using clean air. The values may change depending on the pressure and air. ) Double type value when ON.
*3: Values inside parentheses are for plug lead units. The table shows models without a sub-plate.
When equipped with a sub-plate, add 0.41 kg for the plug-in type and 0.3 kg for the plug lead type.
(Unit: mm)
2-position single: VQ4100/1-□ dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)
2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings
(Unit: mm)
3-position perfect: VQ4600/1-□ dimensional drawing
(Unit: mm)
2-position single: VQ4150/1-□G/H dimensional drawing
*Values inside parentheses are for 3/8"
(Unit: mm)
2-position double / 3-position closed center / 3-position exhaust center / 3-position pressure center dimensional drawings
(Unit: mm)
3-position perfect: VQ4650/1-□G/H dimensional drawing
Part Number |
---|
VQ4151-2G1-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Functions | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,969,000 VND | 1 Piece(s) | 32 Day(s) | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | - | Sub-Base Plumbing | Pilot Type Spool | 2.1 | Soft Seal | 0.2 to 1 | Internal | Non-Locking | - | Grommet lead wire length: 600 mm | Non-locking push type (tool required) | Yes | None | Plug lead sub-plate | Side ported | Standard (0.95 W) | - | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part VQ4151-2G1-03 in the 5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VQ4151-2G1-03 trong chuỗi 5-Port Solenoid Valve, Plug-In / Plug Lead, Single Unit, Base Mounted, VQ4000 Series Valve.
Part Number |
---|
V118-2-A |
V118-2-B |
V118-2-E |
VQ4151-2GB1 |
VQ4151-2GB1-02 |
VQ4151-2GB1-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Type | Application | Number of Ports | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | Driving Type | CV Value | Seal Type | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | CE compliant | Body type | Piping specifications | Functions | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | Self-Retaining | AC200V | - | - | - | - | - | - | - | - | - | - | Standard (0.95 W) | - | - | - | - | - | - | - | Pilot valve Ass'y | For A side | ||
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | Self-Retaining | AC200V | - | - | - | - | - | - | - | - | - | - | Standard (0.95 W) | - | - | - | - | - | - | - | Pilot valve Ass'y | For B side | ||
- | 1 Piece(s) | Quote | 10 | Related Components | - | - | - | - | - | - | Self-Retaining | AC200V | - | - | - | - | - | - | - | - | - | - | Standard (0.95 W) | - | - | - | - | - | - | - | Pilot valve Ass'y | Common to A side and B side | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Unit for Manifold Mounting | 5-Port Valve | Manifold Base | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC200V | - | - | - | Sub-Base Plumbing | Pilot Type Spool | 2.1 | Soft Seal | 0.2 to 1 | Internal | Lock | - | Grommet lead wire length: 600 mm | Locking type (tool required) | Yes | None | Plug lead sub-plate | Side ported | Standard (0.95 W) | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 1/4 | - | Sub-Base Plumbing | Pilot Type Spool | 2.1 | Soft Seal | 0.2 to 1 | Internal | Lock | - | Grommet lead wire length: 600 mm | Locking type (tool required) | Yes | None | Plug lead sub-plate | Side ported | Standard (0.95 W) | - | - | ||
- | 1 Piece(s) | Quote | - | Solenoid Valves | Single Use | 5-Port Valve | Direct | Standard / Lubrication Free | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC200V | [Rc (R)] Rc | 3/8 | - | Sub-Base Plumbing | Pilot Type Spool | 2.1 | Soft Seal | 0.2 to 1 | Internal | Lock | - | Grommet lead wire length: 600 mm | Locking type (tool required) | Yes | None | Plug lead sub-plate | Side ported | Standard (0.95 W) | - | - |