(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
5-port solenoid valve, elastic body seal, SYJ5000 Series.
[Please click here for the catalog]
P.178 Built-in throttle valve type
P.180, body ported type / base mounted
P.239 Custom-made specification IEC60947-5-2 Standard product M8 type connector
SYJ5000 Series body ported type external appearance
SYJ5000 Series base mounted type external appearance
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 25 or less |
---|---|---|
3 Position | 40 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Based on IEC60529.
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature 20°C, at rated voltage without surge voltage suppressor)
*2: Impact resistance: No malfunction occurred. The test was performed once for each condition, in both energized and de-energized states, in the axial and right angle directions of the armature. (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)
Electrical Entry | Grommet (G) / (H), L-type plug connector (L) M plug connector (M), DIN terminal (D) (Y), M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
Valve Model Numbers | Switching Method | Piping connection port diameter | *1: Flow Rate Characteristics | Weight (g) Notes 2, 3) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1, 5, 3 (P, EA, EB) | 4, 2 (A, B) | 1 → 4/2 (P → A/B) | 4/2 → 5/3 (A/B → EA/EB) | Grommet | L Type, M Type Plug connector | DIN type Terminal | M8 Connector | ||||||||
C (dm3 / [s·bar]) | b | Cv | C (dm3 / [s·bar]) | b | Cv | ||||||||||
Body Ported Types | SYJ5□20-□-M5 | 2 Position | Single | M5 × 0.8 | M5 × 0.8 | 0.47 | 0.41 | 0.13 | 0.47 | 0.41 | 0.13 | 46 | 47 | 68 | 51 |
Double | 64 | 66 | 108 | 74 | |||||||||||
3 Position | Closed Center | 0.49 | 0.44 | 0.13 | 0.44 | 0.40 | 0.12 | 75 | 77 | 119 | 85 | ||||
Exhaust Center | 0.46 | 0.37 | 0.12 | 0.47 [0.39] | 0.43 [0.35] | 0.13 [0.10] | |||||||||
Pressure Center | 0.49 [0.39] | 0.51 [0.38] | 0.14 [0.10] | 0.45 | 0.42 | 0.12 | |||||||||
SYJ5□20-□-C4 | 2 Position | Single | M5 × 0.8 | C4 (ø4 single-action fitting) | 0.69 | 0.39 | 0.18 | 0.44 | 0.39 | 0.12 | 53 | 54 | 75 | 58 | |
Double | 71 | 73 | 115 | 81 | |||||||||||
3 Position | Closed Center | 0.69 | 0.40 | 0.19 | 0.43 | 0.40 | 0.12 | 82 | 84 | 126 | 72 | ||||
Exhaust Center | 0.56 | 0.40 | 0.15 | 0.41 [0.41] | 0.37 [0.37] | 0.10 [0.11] | |||||||||
Pressure Center | 0.57 [0.41] | 0.4 [0.37] | 0.15 [0.10] | 0.41 | 0.37 | 0.10 | |||||||||
SYJ5□20-□-C6 | 2 Position | Single | M5 × 0.8 | C6 (ø6 single-action fitting) | 0.70 | 0.36 | 0.19 | 0.47 | 0.40 | 0.12 | 53 | 54 | 75 | 58 | |
Double | 71 | 73 | 115 | 81 | |||||||||||
3 Position | Closed Center | 0.72 | 0.37 | 0.19 | 0.44 | 0.34 | 0.12 | 82 | 84 | 126 | 92 | ||||
Exhaust Center | 0.67 | 0.54 | 0.19 | 0.41 [0.41] | 0.38 [0.38] | 0.11 [0.11] | |||||||||
Pressure Center | 0.82 [0.44] | 0.41 [0.39] | 0.23 [0.12] | 0.41 | 0.36 | 0.11 | |||||||||
Base Mounted Type | SYJ5□40-□-01 | 2 Position | Single | 1/8 | 1/8 | 0.79 | 0.21 | 0.19 | 0.83 | 0.32 | 0.21 | 80 (49) | 81 (47) | 102 (68) | 51 |
Double | 98 (64) | 100 (66) | 142 (108) | 74 | |||||||||||
3 Position | Closed Center | 0.80 | 0.28 | 0.18 | 0.86 | 0.34 | 0.20 | 109 (75) | 111 (77) | 153 (119) | 85 | ||||
Exhaust Center | 0.71 | 0.26 | 0.18 | 1.1 [0.60] | 0.24 [0.44] | 0.26 [0.18] | |||||||||
Pressure Center | 0.99 [0.47] | 0.29 [0.38] | 0.24 [0.12] | 0.72 | 0.38 | 0.18 |
*1: Values shown inside brackets are when at normal position. Exhaust center is 4/2 → 5/3, pressure center is 1 → 4/2.
*2: Values inside parentheses are for models without a sub-plate.
*3: Value for DC. AC single: 3 g, double / 3-position: add 6 g.
2 position single structure drawing
2-position single indicator symbol
2-position double structure drawing
2-position double display symbol
Component Parts
*Add "-Q" to the end of model numbers for CE compliance.
(Unit: mm)
Grommet (G), (H): SYJ5120-□G/H-M5 dimensional drawings
(Unit: mm)
With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings
(Unit: mm)
Built-in single-action fitting type: SYJ5120-□G/H□□-C4/N3/C6/N7 (-F) dimensional drawings
(Unit: mm)
With bracket: SYJ5120-□G/H□□-M5-F dimensional drawings
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SYJ5440-1D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | - | - | - | Direct Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - |
Loading...Tải…
Type | Solenoid Valves | Number of Ports | 5-Port Valve | Driving Type | Pilot Type Spool |
---|---|---|---|---|---|
Seal Type | Soft Seal |
Please check the type/dimensions/specifications of the part SYJ5440-1D in the 5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SYJ5440-1D trong chuỗi 5-Port Solenoid Valve, Rubber Seal, SYJ5000 Series.
Part Number |
---|
SYJ5120-1D-C6-F |
SYJ5120-1D-M5 |
SYJ5120-1D-M5-F |
SYJ5440-1DZ |
SYJ5440-1DZ-01 |
SYJ5440-1G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Application | Mounting Orientation | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | Plumbing | CV Value | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Bracket | Made to order specifications | CE compliant | Body options | Compliance with IEC standards | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | One-Touch Plumbing | - | - | Sub-Base Plumbing | 0.19 | Ø6 | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | M | M5 | - | Direct Plumbing | 0.13 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | [Single] Single | 2-Position Normally Open | Self-Recovery (Spring Return) | AC100V | M | M5 | - | Direct Plumbing | 0.13 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | Without indicator light / surge voltage suppressor | With Bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | - | - | - | Direct Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Single Use | Direct | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | [Rc (R)] Rc | 1/8 | - | Sub-Base Plumbing | 0.18 | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | DIN terminal (with connector) | Non-locking, push type | With indicator light and surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - | ||
- | 1 Piece(s) | Quote | - | Unit for Manifold Mounting | Manifold Base | Standard | - | 3-Position Exhaust Center | Self-Recovery (Spring Return) | AC100V | - | - | - | Sub-Base Plumbing | - | - | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | No bracket | None | None | Individual pilot valve exhaust type | - | - |