(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
- 5-Port Solenoid Valve, Body Ported, SY3000/5000/7000 Series, Type 60 Valve from SMC.
- This base mounted conforms to 3 series of solenoid valves including SY3000, SY5000, and SY7000.
- Pipe port type can be selected 6 types, M, Rc, NPT, NPTF, G or One-Touch Plumbing.
- The manual override method can be selected, Non-locking push type, Push-turn locking slotted type or Push-turn locking lever type.
- Maximum 20 stations available as standard.
Grommet G: Lead wire length: 300 mm external appearance
Grommet H: Lead wire length 600 mm external appearance
L plug connector L: With lead wire (length 300 mm) external appearance
L plug connector LN: Without lead wire external appearance
Series | SY3000 | SY5000 | SY7000 | |
---|---|---|---|---|
Usable Fluids | Air | |||
Internal Pilot Operating Pressure Range MPa | 2-position single | 0.15 to 0.7 | ||
2-position double | 0.1 to 0.7 | |||
3 Position | 0.2 to 0.7 | |||
Ambient and fluid temperature (°C) | Max. 50 | |||
Maximum operating frequency (Hz) | 2 Position Single, Double | 10 | 5 | 5 |
3 Position | 3 | 3 | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |||
Pilot Exhaust Method | Main valve, pilot valve common exhaust type | |||
Lubrication | Not required | |||
Mounting Orientation | Free | |||
*Impact resistance/Vibration-resistance (m/s2) | 150/30 | |||
Enclosure | Dust-proof (*DIN terminal and M8 connector are IP65) |
*Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state).
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*Based on IEC60529.
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D), (Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 {with indicator light: 0.4 (DIN terminal with indicator light is 0.45)} | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
*Based on JISB8375-1981 dynamic performance testing (Coil temperature 20°C, at rated voltage)
SY3000
Switching Method | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without surge voltage suppressor | With surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 12 or less | 15 or less | 12 or less |
2-position double | 10 or less | 13 or less | 10 or less |
3 Position | 15 or less | 20 or less | 16 or less |
SY5000
Switching Method | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without surge voltage suppressor | With surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 19 or less | 26 or less | 19 or less |
2-position double | 18 or less | 22 or less | 18 or less |
3 Position | 32 or less | 38 or less | 32 or less |
SY7000
Switching Method | Response Time ms (at 0.5 MPa) | ||
---|---|---|---|
Without light or surge voltage suppressor | With light and surge voltage suppressor | ||
S, Z type | R, U type | ||
2-position single | 31 or less | 38 or less | 33 or less |
2-position double | 27 or less | 30 or less | 28 or less |
3 Position | 50 or less | 56 or less | 50 or less |
SY3000
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | |||
---|---|---|---|---|---|---|
A, B | Grommet Type | L, M plug connector | M8 connector | |||
SY3□60-□-M5 | 2 Position | Single | M5 × 0.8 | 49 | 51 | 55 |
Double | 70 | 73 | 81 | |||
3 Position | Closed Center | 73 | 76 | 84 | ||
Exhaust Center | ||||||
Pressure Center | ||||||
SY3□60-□-C4 | 2 Position | Single | C4 (ø4 [port size 4 mm] single-action fitting) | 62 | 61 | 65 |
Double | 80 | 83 | 91 | |||
3 Position | Closed Center | 82 | 86 | 94 | ||
Exhaust Center | ||||||
Pressure Center | ||||||
SY3□60-□-C6 | 2 Position | Single | C6 (ø6 [piping connection port diameter 6 mm] single-action fitting) | 55 | 57 | 61 |
Double | 76 | 79 | 87 | |||
3 Position | Closed Center | 78 | 82 | 90 | ||
Exhaust Center | ||||||
Pressure Center |
*Values shown inside brackets are when at normal position.
SY5000
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | ||||
---|---|---|---|---|---|---|---|
A, B | Grommet Type | L, M plug connector | DIN terminal | M8 connector | |||
SY5□60-□-01 | 2 Position | Single | 1/8 | 67 | 69 | 90 | 71 |
Double | 91 | 94 | 136 | 102 | |||
3 Position | Closed Center | 97 | 100 | 142 | 108 | ||
Exhaust Center | |||||||
Pressure Center | |||||||
SY5□60-□-C4 | 2 Position | Single | C4 (ø4 [port size 4 mm] single-action fitting) | 91 | 93 | 114 | 97 |
Double | 113 | 116 | 158 | 124 | |||
3 Position | Closed Center | 119 | 122 | 164 | 130 | ||
Exhaust Center | |||||||
Pressure Center | |||||||
SY5□60-□-C6 | 2 Position | Single | C6 (ø6 [piping connection port diameter 6 mm] single-action fitting) | 86 | 88 | 109 | 92 |
Double | 108 | 111 | 153 | 119 | |||
3 Position | Closed Center | 114 | 117 | 159 | 125 | ||
Exhaust Center | |||||||
Pressure Center | |||||||
SY5□60-□-C8 | 2 Position | Single | C8 (ø8 [piping connection port diameter 8 mm] single-action fitting) | 78 | 80 | 101 | 84 |
Double | 100 | 103 | 145 | 111 | |||
3 Position | Closed Center | 106 | 109 | 151 | 117 | ||
Exhaust Center | |||||||
Pressure Center |
SY7000
Valve Model Numbers | Switching Method | Piping connection port diameter | Weight g | ||||
---|---|---|---|---|---|---|---|
A, B | Grommet Type | L, M plug connector | DIN terminal | M8 connector | |||
SY7□60-□-02 | 2 Position | Single | 1/4 | 103 | 105 | 126 | 109 |
Double | 125 | 128 | 170 | 136 | |||
3 Position | Closed Center | 133 | 136 | 178 | 144 | ||
Exhaust Center Pressure Center | |||||||
SY7□60-□-C8 | 2 Position | Single | C8 (ø8 [piping connection port diameter 8 mm] single-action fitting) | 138 | 139 | 160 | 143 |
Double | 160 | 163 | 205 | 171 | |||
3 Position | Closed Center | 168 | 171 | 213 | 179 | ||
Exhaust Center | |||||||
Pressure Center | |||||||
SY7□60-□-C10 | 2 Position | Single | C10 (ø10 [piping connection port diameter 10 mm] single-action fitting) | 123 | 125 | 146 | 129 |
Double | 145 | 149 | 191 | 157 | |||
3 Position | Closed Center | 153 | 157 | 199 | 165 | ||
Exhaust Center | |||||||
Pressure Center |
2 position single structure drawing
JIS symbol for 2 position single
2-position double structure drawing
2-position double JIS symbol
3-position closed center / exhaust center / pressure center structure drawing
*Drawing shows closed center type
3-position closed center (upper section) / 3-position exhaust center (middle section) / 3-position pressure center (lower section) JIS symbol
Component Parts
*See the manufacturer's catalog for information other than that above.
Part Number |
---|
SY5160-1G-C8 |
SY7160-1G-C8 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Specifications | Number of Solenoids | Switching Type | Status at Power Off | Voltage | Pipe Port Type | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | Pilot Air Supply | Manual Switch | Coil specifications | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Made to order specifications | CE compliant | Valve specifications | Compliance with IEC standards |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | One-Touch Plumbing | - | Ø8 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - | - | ||
- | 1 Piece(s) | Quote | - | Standard / Lubrication Free | [Single] Single | 2-Position Exhaust | Self-Recovery (Pressure Differential Return) | AC100V | One-Touch Plumbing | - | Ø8 | 0.15 to 0.7 | Internal | Non-Locking | Standard | Grommet / Lead wire length: 300 mm | Non-locking, push type | Without indicator light / surge voltage suppressor | - | None | - | - |
Loading...Tải…
Type | Solenoid Valves | Application | Unit for Manifold Mounting | Number of Ports | 5-Port Valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Plumbing | Direct Plumbing | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal |