(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series (Part Number)

3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series
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
  • CAD Data unavailable

(i)

Caution

thận trọng

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

Solenoid valve VZ500 Series that does not require pilot valve exhaust measures.
[Features]
・ Low power consumption: 1.8WDC
・ It can be used for vacuum (Up to -100 kPa)
· The pilot valve does not require any special measures in regards environmental protection
· It can also be used as a selector valve or divider valve

Rubber Seal 3-Port / Direct Connection Type·Base Mounted Type VZ500 Series specifications

VZ500 Series body ported type external appearance

VZ500 Series body ported type external appearance

VZ500 Series Base Mounted Type external appearance

VZ500 Series Base Mounted Type external appearance

Usable FluidsAir
Operating Pressure Range MPaInternal Pilot Type0.15 to 0.7
Ambient and fluid temperature (°C)-10 to 50 (no See 44 above. freezing)
*1: Response time (ms) at {0.5 MPa}20 or less
Maximum Operating Frequency Hz10
Effective areaSee table below.
*2:Manual operationNon-locking, push type
Screwdriver-operated locking type, hand-operated locking type
Pilot Exhaust MethodPilot valve individual exhaust type, main valve / pilot valve common exhaust type
LubricationNot required
Mounting OrientationFree
*3: Impact Resistance / Vibration Resistance: m/s2300/50
EnclosureDust-proof

*1: Based on JIS B 8374-1981 dynamic performance test. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Operating torque with locking type manual operation is 0.2 N⋅m or less.
*3: Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunction occurred in 1 sweep test between 45 and 2,000 Hz. The test was performed in both energized and de-energized states in the axial and right angle directions of the main valve/armature. (Initial value)

Solenoid Specifications

Electrical EntryGrommet (G)/(H), L plug connector (L), M plug connector (M), DIN terminal (D)
Coil rated voltage (V)AC 50/60 Hz100, 200, 110, 220
DC24, 12
Allowable voltage fluctuation (%)-15% to +10% of rated voltage
*Power consumption (W)
[Current value (mA)]
DC1.8 (with indicator light: 2.1) [24 V DC: 75 (with indicator light: 87.5)]
*Apparent power (VA)
[Current value (mA)]
ACStarting4.5/50 Hz, 4.2/60 Hz
[100 V AC: 45/50 Hz, 42/60 Hz]
[200 V AC: 22.5 / 50 Hz, 21 / 60 Hz]
Holding3.5 / 50 Hz, 3 / 60 Hz
[100 V AC: 35 / 50 Hz, 30 / 60 Hz]
[200 V AC: 17.5 / 50 Hz, 15 / 60 Hz]
Surge Voltage SuppressorDC: Diode, AC: ZNR
Indicator LightDC: LED (red), AC: Neon bulb

*At rated voltage

Flow Rate Characteristics / Weight Table

Valve Model NumbersSwitching MethodPiping connection port diameterFlow Rate CharacteristicsWeight*1
g
1→2 (P→A)2→3 (A→R)
C [dm3/(s·bar)]bCvC [dm3/(s·bar)]bCv
Body Ported TypesVZ512N.C.1/82.80.430.772.50.510.76110
VZ522N.O.2.70.380.722.40.420.69
Base Mounted Type
(with Sub-Plate)
VZ514N.C.1/82.90.320.712.70.340.69160
(Without sub-plate: 110)
VZ524N.O.2.80.210.712.30.450.63
VZ514N.C.1/43.00.310.742.60.330.66
VZ524N.O.2.70.310.682.30.480.64

*Weight for grommet type.

Product Drawing

Body Ported Types

 

(Unit: mm)

 

Grommet (G) (H): VZ5□2-□G/H□□-01 (-F) dimensional drawings

Grommet (G) (H): VZ5□2-□G/H□□-01 (-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): VZ5□2-□L□□-01 dimensional drawing

L plug connector (L): VZ5□2-□L□□-01 dimensional drawing

 

(Unit: mm)

 

M plug connector (M): VZ5□2-□M□□-01 dimensional drawing

M plug connector (M): VZ5□2-□M□□-01 dimensional drawing

*The numbers in boxes are for with a light and surge voltage suppressor

Base Mounting Type (with Sub-Plate)

 

(Unit: mm)

 

Grommet (G) (H): VZ5□4-□G/H□□-01/02 dimensional drawings

Grommet (G) (H): VZ5□4-□G/H□□-01/02 dimensional drawings

 

(Unit: mm)

 

L plug connector (L): VZ5□4-□L□□-01/02 dimensional drawing

L plug connector (L): VZ5□4-□L□□-01/02 dimensional drawing

 

(Unit: mm)

 

M plug connector (M): VZ5□4-□M□□-01/02 dimensional drawing

M plug connector (M): VZ5□4-□M□□-01/02 dimensional drawing

*The numbers in boxes are for with a light and surge voltage suppressor

Product Structure Drawing

N.C. structure drawing

N.C. structure drawing

N.O. structure drawing

N.O. structure drawing

NumberPart nameMaterialNote
(1)BodyDie-cast aluminumPlatinum silver
(2)Piston PlateResinBlack
(3)End CoverDie-cast aluminumBlack
(4)PistonResin-
(5)Spool valve assembly--
(6)Spool SpringSUS-
(7)Sub-plateDie-cast aluminum1/8
1/4
(8)Solenoid assemblyEpoxy, SUS-
(9)O-ringNBRSame as VZ100 Series
 

Precautions

  • Be sure to read the individual product cautions before use.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
VZ512-1MNZ-01-F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNon-LockingM plug connector without lead wireNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust typeWith foot bracket

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Solenoid Valves Number of Ports 3-Port Valve Specifications Standard / Lubrication Free / Low Current
Number of Solenoids Single Status at Power Off Self-Recovery (Spring Return) Driving Type Pilot Type Spool
Seal Type Soft Seal

Please check the type/dimensions/specifications of the part VZ512-1MNZ-01-F in the 3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VZ512-1MNZ-01-F trong chuỗi 3-Port Solenoid Valve, Body Ported / Base Mounted, Rubber Seal VZ500 Series.

Products like this...

Part Number
VZ512-1DB-01
VZ512-1DC-01
VZ512-1DC-01-F
VZ512-1MO-01
VZ512-1MOS-01
VZ512-1MOZ-01
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplication Mounting Orientation Switching Type Voltage Pipe Port Type Plumbing Thread Nominal Plumbing CV Value Pressure Rating
(MPa)
Pilot Air Supply Manual Switch Lead wire electrical entry Manual Indicator light / Surge voltage suppressor CE compliant Body options Option

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalLockDIN terminal with connectorLocking type B (slotted)NoneNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalLockDIN terminal with connectorLocking type C (manually operated)NoneNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalLockDIN terminal with connectorLocking type C (manually operated)NoneNoneIndividual pilot valve exhaust typeWith foot bracket

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNon-LockingM plug connector, without connectorNon-locking, push typeNoneNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNon-LockingM plug connector, without connectorNon-locking, push typeWith surge voltage suppressorNoneIndividual pilot valve exhaust typeNone

-

1 Piece(s) Quote -Single UseDirect2-Position Normally ClosedAC100V[Rc (R)] Rc1/8Direct Plumbing0.770.15 to 0.7InternalNon-LockingM plug connector, without connectorNon-locking, push typeWith indicator light and surge voltage suppressorNoneIndividual pilot valve exhaust typeNone