(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Reducer KSBL Series (Part Number)

Reducer KSBL Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,694,354VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
Low Noise
Small amount of blacklash:Can design and choose 1-Stage 1~5arcmin, 2-Stage 3~7arcmin
High Input Speed: Input Speed 5,000rpm allowed
High Torque: Higher torque than the existing spur gear, planetary change gear
Module design gear reducer, planetary gear box can be coupled, Reduction ratio of more than 1/1,000

 
Part Number
KSBL44-3-P0
KSBL44-3-P1
KSBL44-3-P2
KSBL44-4-P0
KSBL44-4-P1
KSBL44-4-P2
KSBL44-5-P0
KSBL44-5-P1
KSBL44-5-P2
KSBL44-6-P0
KSBL44-6-P1
KSBL44-6-P2
KSBL44-7-P0
KSBL44-7-P1
KSBL44-7-P2
KSBL44-8-P0
KSBL44-8-P1
KSBL44-8-P2
KSBL44-9-P0
KSBL44-9-P1
KSBL44-9-P2
KSBL44-10-P0
KSBL44-10-P1
KSBL44-10-P2
KSBL44-15-P0
KSBL44-15-P1
KSBL44-15-P2
KSBL44-20-P0
KSBL44-20-P1
KSBL44-20-P2
KSBL44-25-P0
KSBL44-25-P1
KSBL44-25-P2
KSBL44-30-P0
KSBL44-30-P1
KSBL44-30-P2
KSBL44-35-P0
KSBL44-35-P1
KSBL44-35-P2
KSBL44-40-P0
KSBL44-40-P1
KSBL44-40-P2
KSBL44-50-P0
KSBL44-50-P1
KSBL44-50-P2
KSBL44-60-P0
KSBL44-60-P1
KSBL44-60-P2
KSBL44-70-P0
KSBL44-70-P1
KSBL44-70-P2
KSBL44-80-P0
KSBL44-80-P1
KSBL44-80-P2
KSBL44-90-P0
KSBL44-90-P1
KSBL44-90-P2
KSBL44-100-P0
KSBL44-100-P1
KSBL44-100-P2
KSBL62-3-P0
KSBL62-3-P1
KSBL62-3-P2
KSBL62-4-P0
KSBL62-4-P1
KSBL62-4-P2
KSBL62-5-P0
KSBL62-5-P1
KSBL62-5-P2
KSBL62-6-P0
KSBL62-6-P1
KSBL62-6-P2
KSBL62-7-P0
KSBL62-7-P1
KSBL62-7-P2
KSBL62-8-P0
KSBL62-8-P1
KSBL62-8-P2
KSBL62-9-P0
KSBL62-9-P1
KSBL62-9-P2
KSBL62-10-P0
KSBL62-10-P1
KSBL62-10-P2
KSBL62-15-P0
KSBL62-15-P1
KSBL62-15-P2
KSBL62-20-P0
KSBL62-20-P1
KSBL62-20-P2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Rated Output Torque Maximum Input Speed
(rpm)
Maximum Radial Force
(N)
Maximum Axial Force(Axial Force)
(N)
Degree of Backlash
(arcmin)

22,705,650 VND

1 Piece(s) 12 Day(s) 3196000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 3196000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 3196000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 4166000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 4166000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 4166000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 5166000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 5166000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 5166000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 6156000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 6156000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 6156000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 7156000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 7156000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 7156000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 8146000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 8146000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 8146000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 9136000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 9136000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 9136000 rpm760 N380 N≦ 8 arcmin

22,705,650 VND

1 Piece(s) 12 Day(s) 10146000 rpm760 N380 N≦ 4 arcmin

21,676,077 VND

1 Piece(s) 12 Day(s) 10146000 rpm760 N380 N≦ 6 arcmin

20,694,354 VND

1 Piece(s) 12 Day(s) 10146000 rpm760 N380 N≦ 8 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 15196000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 15196000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 15196000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 20146000 rpm760 N380 N≦ 4 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 20146000 rpm760 N380 N≦ 6 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 20146000 rpm760 N380 N≦ 8 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 25166000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 25166000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 25166000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 30156000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 30156000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 30156000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 35156000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 35156000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 35156000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 40146000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 40146000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 40156000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 50166000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 50166000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 50146000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 60156000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 60156000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 60166000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 70156000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 70156000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 70156000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 80146000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 80146000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 80156000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 90136000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 90136000 rpm760 N380 N≦ 9 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 90146000 rpm760 N380 N≦ 12 arcmin

27,574,854 VND

1 Piece(s) 12 Day(s) 100146000 rpm760 N380 N≦ 7 arcmin

26,304,777 VND

1 Piece(s) 12 Day(s) 100146000 rpm760 N380 N≦ 6 arcmin

25,063,159 VND

1 Piece(s) 12 Day(s) 100146000 rpm760 N380 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 3196000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 3196000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 3196000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 4166000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 4166000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 4166000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 5166000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 5166000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 5166000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 6146000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 6146000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 6146000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 7156000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 7156000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 7156000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 8146000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 8146000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 8146000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 9136000 rpm1180 N590 N≦ 4 arcmin

25,274,891 VND

1 Piece(s) 12 Day(s) 9136000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 9136000 rpm1180 N590 N≦ 8 arcmin

26,463,341 VND

1 Piece(s) 12 Day(s) 10146000 rpm1180 N590 N≦ 4 arcmin

30,144,408 VND

1 Piece(s) 12 Day(s) 10146000 rpm1180 N590 N≦ 6 arcmin

24,081,750 VND

1 Piece(s) 12 Day(s) 10146000 rpm1180 N590 N≦ 8 arcmin

31,597,445 VND

1 Piece(s) 12 Day(s) 15596000 rpm1180 N590 N≦ 7 arcmin

30,144,408 VND

1 Piece(s) 12 Day(s) 15596000 rpm1180 N590 N≦ 9 arcmin

28,715,141 VND

1 Piece(s) 12 Day(s) 15596000 rpm1180 N590 N≦ 12 arcmin

31,597,445 VND

1 Piece(s) 12 Day(s) 20146000 rpm1180 N590 N≦ 4 arcmin

30,144,408 VND

1 Piece(s) 12 Day(s) 20146000 rpm1180 N590 N≦ 6 arcmin

28,715,141 VND

1 Piece(s) 12 Day(s) 20146000 rpm1180 N590 N≦ 8 arcmin

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Class Decelerator Type Helical Gear Key Type Standard
Maximum Acceleration Torque 1.8 Rated Output Torque Time Maximum Acceleration Torque/Emergency Stop Torque Rated Output Torque 3 Times Higher Rated Input Torque(rpm) 3000 rpm
Operating Temperature(℃) -25-+90