(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Reducer PBL-H Series

Reducer PBL-H Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,505,904VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Low Noise: Smooth and quiet operation possible through the use of helical gear
High rigidity and high torque: Use of uncage needle bearing , increases rigidity and torque
High efficiency: 1-Stage Over 95%, 2-Stage Over 92%

 
Part Number
PBL44-H-3
PBL44-H-4
PBL44-H-5
PBL44-H-6
PBL44-H-7
PBL44-H-8
PBL44-H-9
PBL44-H-10
PBL44-H-15
PBL44-H-20
PBL44-H-25
PBL44-H-30
PBL44-H-35
PBL44-H-40
PBL44-H-50
PBL44-H-60
PBL44-H-70
PBL44-H-80
PBL44-H-90
PBL44-H-100
PBL62-H-3
PBL62-H-4
PBL62-H-5
PBL62-H-6
PBL62-H-7
PBL62-H-8
PBL62-H-9
PBL62-H-10
PBL62-H-15
PBL62-H-20
PBL62-H-25
PBL62-H-30
PBL62-H-35
PBL62-H-40
PBL62-H-50
PBL62-H-60
PBL62-H-70
PBL62-H-80
PBL62-H-90
PBL62-H-100
PBL90-H-3
PBL90-H-4
PBL90-H-5
PBL90-H-6
PBL90-H-7
PBL90-H-8
PBL90-H-9
PBL90-H-10
PBL90-H-15
PBL90-H-20
PBL90-H-25
PBL90-H-30
PBL90-H-35
PBL90-H-40
PBL90-H-50
PBL90-H-60
PBL90-H-70
PBL90-H-80
PBL90-H-90
PBL90-H-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReduction Ratio Rated Output Torque Maximum Input Speed
(rpm)
Maximum Radial Force
(N)
Maximum Axial Force(Axial Force)
(N)

19,505,904 VND

1 Piece(s) 12 Day(s) 3176000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 4156000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 5146000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 6136000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 7136000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 8126000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 9116000 rpm720 N360 N

19,505,904 VND

1 Piece(s) 12 Day(s) 10126000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 15176000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 20156000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 25146000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 30146000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 35146000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 40156000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 50146000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 60126000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 70136000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 80126000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 90116000 rpm720 N360 N

24,081,750 VND

1 Piece(s) 12 Day(s) 100126000 rpm720 N360 N

21,411,490 VND

1 Piece(s) 12 Day(s) 3546000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 4486000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 5456000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 6416000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 7416000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 8396000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 9406000 rpm1120 N560 N

21,411,490 VND

1 Piece(s) 12 Day(s) 10406000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 15546000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 20586000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 25456000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 30456000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 35416000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 40396000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 50456000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 60416000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 70416000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 80396000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 90406000 rpm1120 N560 N

26,251,609 VND

1 Piece(s) 12 Day(s) 100406000 rpm1120 N560 N

30,356,140 VND

1 Piece(s) 12 Day(s) 31456000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 41286000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 51326000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 61256000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 71236000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 81156000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 91206000 rpm3040 N1520 N

30,356,140 VND

1 Piece(s) 12 Day(s) 101166000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 151456000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 201286000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 251326000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 301256000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 3512636000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 401156000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 501326000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 601256000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 701236000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 801156000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 901206000 rpm3040 N1520 N

31,121,127 VND

1 Piece(s) 12 Day(s) 1001166000 rpm3040 N1520 N

Loading...Tải…

Basic InformationThông tin cơ bản

Mounting Class Decelerator Type Helical Gear Key Type Standard
Maximum Acceleration Torque 1.8 Rated Output Torque Time Maximum Acceleration Torque/Emergency Stop Torque Rated Output Torque 3 Times Higher Rated Input Torque(rpm) 3000 rpm
Operating Temperature(℃) -25-+90