(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blow Gun VMG Series (Part Number)

Blow Gun VMG Series
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
  • The product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

An air blow gun from SMC.
[Features]
· A 20% reduction in power consumption can be achieved with the SMC "Blow Gun" + "S Coupler" + "Coil Tube."
· Pressure loss of 1% or less (nozzle size: ø2.5).
· Available nozzles: male thread nozzle, high-efficiency nozzle with male thread. Low-noise nozzle with male thread, copper tube nozzle.

Blow Gun VMG Series Specifications

Blow Gun VMG Series external appearance

Blow Gun VMG Series external appearance

FluidAir
Operating Pressure Range0 to 1.0 MPa
Guaranteed Proof Pressure1.5 MPa
Fluid Temperature and Ambient Temperature Range-5 to 60°C (no freezing)
Flow Rate Characteristics
(With Nozzle Removed)
C (dm3/s·bar): 6.0, b: 0.25 (effective cross-section 30 mm2)
Piping Port SizeRc, NPT, G 1/4, 3/8
Piping EntryDownwardUpward
Nozzle Connection DiameterRc 1/4
Weight (Main Unit Only)165 g
Operational Force (When Fully Open)7 N

Structure

Blow Gun VMG Series structural diagram

Blow Gun VMG Series structural diagram

 

Components

NumberPart NameMaterialNote
1Body LPBT-
2Body RPBT-
3Main valvePBT-
4Valve guidePOM-
5Nozzle holderAluminum alloyAnodized aluminum
6PortAluminum alloyAnodized aluminum
7ElbowPBTOnly for the VMG12□
8CoverStainless steel-
9RingStainless steel-
10ArmPBT-
11SpringStainless steel-
12Main valve sealHNBR-
13LeverPBT-
14Piping (lower)POMOnly for the VMG11□
(7) Integrated with the elbow
15O-ringNBR-
16O-ringNBR-
17Parallel pinStainless steel-
18Cross-head pan head machine screwStainless steel-
19Hex nutStainless steel-

*Grease is used on rubber parts and sliding sections.

Dimensional Outline Drawing

VMG11 / Piping Entry: Bottom

 

(Unit: mm)

 

VMG11 dimensional drawing

VMG11 dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK4P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

S Coupler Plug (KK130P-02MS) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

VMG12 / Piping Entry: Top

 

(Unit: mm)

 

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

VMG12, S Coupler Plug (KK4P-02MS) mounting, S Coupler Plug (KK130P-02MS) mounting, One-Touch Fitting (KQ2H Series) mounting dimensional drawing

*Reference dimensions after installation

Nozzle Model, Type / Dimensions Table

 

(Unit: mm)

 

SymbolTypeNozzle ModelNozzle DiameterA*
01Nozzle with male threadKN-R02-100ø1 (nozzle diameter 1 mm)23.4
02KN-R02-150ø1.5 (nozzle diameter 1.5 mm)23
03KN-R02-200ø2 (nozzle diameter 2 mm)22.5
04KN-R02-250ø2.5 (nozzle diameter 2.5 mm)22.1
05VMG1-R02-300ø3 (nozzle diameter 3 mm)22
06VMG1-R02-350ø3.5 (nozzle diameter 3.5 mm)21.5
07VMG1-R02-400ø4 (nozzle diameter 4 mm)
11High-efficiency nozzleKNH-R02-100ø1 (nozzle diameter 1 mm)44
12KNH-R02-150ø1.5 (nozzle diameter 1.5 mm)
13KNH-R02-200ø2 (nozzle diameter 2 mm)
21Low-noise nozzle with male threadKNS-R02-075-4ø0.75 (nozzle diameter 0.75 mm) × 412
22KNS-R02-090-8ø0.9 (nozzle diameter 0.9 mm) × 8
23KNS-R02-100-4ø1 (nozzle diameter 1 mm) × 4
24KNS-R02-110-8ø1.1 (nozzle diameter 1.1 mm) × 8
31ø6 copper extension nozzle*Nozzle length: 300 mmVMG1-06-150-300ø1.5 (nozzle diameter 1.5 mm)298
32VMG1-06-200-300ø2 (nozzle diameter 2 mm)
33Nozzle length: 600 mmVMG1-06-150-600ø1.5 (nozzle diameter 1.5 mm)598
34VMG1-06-200-600ø2 (nozzle diameter 2 mm)
35Nozzle length: 100 mmVMG1-06-150-100ø1.5 (nozzle diameter 1.5 mm)98
36VMG1-06-200-100ø2 (nozzle diameter 2 mm)
37Nozzle length: 150 mmVMG1-06-150-150ø1.5 (nozzle diameter 1.5 mm)148
38VMG1-06-200-150ø2 (nozzle diameter 2 mm)
41ø8 copper extension nozzle*Nozzle length: 100 mmVMG1-08-250-100ø2.5 (nozzle diameter 2.5 mm)98
42VMG1-08-300-100ø3 (nozzle diameter 3 mm)
43VMG1-08-350-100ø3.5 (nozzle diameter 3.5 mm)
44Nozzle length: 150 mmVMG1-08-250-150ø2.5 (nozzle diameter 2.5 mm)148
45VMG1-08-300-150ø3 (nozzle diameter 3 mm)
46VMG1-08-350-150ø3.5 (nozzle diameter 3.5 mm)
47Nozzle length: 300 mmVMG1-08-250-300ø2.5 (nozzle diameter 2.5 mm)298
48VMG1-08-300-300ø3 (nozzle diameter 3 mm)
49VMG1-08-350-300ø3.5 (nozzle diameter 3.5 mm)
50Nozzle length: 600 mmVMG1-08-250-600ø2.5 (nozzle diameter 2.5 mm)598
51VMG1-08-300-600ø3 (nozzle diameter 3 mm)
52VMG1-08-350-600ø3.5 (nozzle diameter 3.5 mm)

*Reference dimensions after installation

 

Consumption Flow Rate

Nozzle with male thread graph

Nozzle with male thread graph

High-efficiency nozzle graph

High-efficiency nozzle graph

*Values shown are for when main valve is fully open.

Notes

  • *Please refer to the catalog for product information not provided above.
  • *Product images are representative images.
Part Number
VMG11BU-02-45
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSType Nozzle Shape Features Connection Type of Air Supply Port Nozzle Material Round Nozzle Dia.
(Ø)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

899,200 VND

1 Piece(s) 32 Day(s) -Air Blow Gun Body with NozzleLongStandardTappedBrass3Down directionRc1/4Dark blue-ø8 copper extension nozzle150No-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connecting Port Type of Nozzle Threaded Body Material PBT (Polybutylene Terephthalate) Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part VMG11BU-02-45 in the Blow Gun VMG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VMG11BU-02-45 trong chuỗi Blow Gun VMG Series.

Products like this...

Part Number
VMG11BU-02-01-CF
VMG11BU-02-02
VMG11BU-02-02-C
VMG11BU-02-46
VMG11BU-02-47
VMG11BU-02-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSType Nozzle Shape Features Connection Type of Air Supply Port Nozzle Material Round Nozzle Dia.
(Ø)
Piping exit direction Connector size Body color Nozzle cover material Compatible nozzle types Nozzle length
(mm)
Nozzle cover Part number of coupler/fitting used

849,000 VND

1 Piece(s) 32 Day(s) -Air Blow Gun Body with NozzleStandardRubber On Tip / StandardTappedBrass1Down directionRc1/4Dark blueFluororubberNozzle with male thread-Yes-

604,800 VND

1 Piece(s) 32 Day(s) -Air Blow Gun Body with NozzleStandardStandardTappedBrass1.5Down directionRc1/4Dark blue-Nozzle with male thread-No-

655,200 VND

1 Piece(s) 32 Day(s) -Air Blow Gun Body with NozzleStandardRubber On Tip / StandardTappedBrass1.5Down directionRc1/4Dark blueHNBRNozzle with male thread-Yes-

780,188 VND

1 Piece(s) 37 Day(s) -Air Blow Gun Body with NozzleLongStandardTappedBrass3.5Down directionRc1/4Dark blue-ø8 copper extension nozzle150No-

-

1 Piece(s) Quote -Air Blow Gun Body with NozzleLongStandardTappedBrass2.5Down directionRc1/4Dark blue-ø8 copper extension nozzle300No-

-

1 Piece(s) Quote -Air Blow Gun Body with NozzleLongStandardTappedBrass3Down directionRc1/4Dark blue-ø8 copper extension nozzle300No-