(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Foot bracket for the RB Series.
[Features]
· Foot bracket only.
· Can be used with foot mounting brackets for the RB Series.
· Material: aluminum alloy.
· Treatment: hard black anodizing.
[Applications]
· For the RB Series of shock absorbers.
Shock Absorber RB Series Foot Bracket external appearance
*Product images are representative images.
Part Number | Compatible Absorber |
---|---|
RB08-X331 | RB□0805/0806 |
RB10-X331 | RB□1006/1007 |
RB14-X331 | RB□1411/1412 |
RB20-X331 | RB□2015 |
RB27-X331 | RB□2725 |
*Foot brackets need to be ordered separately.
(Units: mm)
Shock Absorber RB Series Foot Bracket dimensional drawing
Part Number | B | D | H | L | MM | T | X | Mounting Bolt |
---|---|---|---|---|---|---|---|---|
RB08-X331 | 15 | Drill hole: 4.5; counterbore: 8; depth: 4.4 | 7.5 | 32 | M8 × 1.0 | 10 | 20 | M4 |
RB10-X331 | 19 | Drill hole: 5.5 counterbore: 9.5; depth: 5.4 | 9.5 | 40 | M10 × 1.0 | 12 | 25 | M5 |
RB14-X331 | 25 | Drill hole: 9 counterbore: 14; depth: 8.6 | 12.5 | 54 | M14 × 1.5 | 16 | 34 | M8 |
RB20-X331 | 38 | Drill hole: 11 counterbore: 17.5; depth: 10.8 | 19 | 70 | M20 × 1.5 | 22 | 44 | M10 |
RB27-X331 | 50 | Drill hole: 13.5 counterbore: 20; depth: 13 | 25 | 80 | M27 × 1.5 | 34 | 52 | M12 |
Part Number |
---|
RB08-X331 |
RB10-X331 |
RB14-X331 |
RB20-X331 |
RB27-X331 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible absorber |
---|---|---|---|---|---|
246,000 VND | 1 Piece(s) | 32 Day(s) | RB□0805/0806 | ||
246,000 VND | 1 Piece(s) | 32 Day(s) | RB□1006/1007 | ||
295,000 VND | 1 Piece(s) | 32 Day(s) | RB□1411/1412 | ||
427,000 VND | 1 Piece(s) | Same day | RB□2015 | ||
599,000 VND | 1 Piece(s) | 32 Day(s) | RB□2725 |
Loading...Tải…
Main Body, Related Components | Related Components |