(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It supports food manufacturing.
Food-grade lubricant (NSF H1) is used for the flow path and sliding parts.
Cylinder with a wide variety of inner diameter sizes and variations, and a very smart external appearance.
[Features]
・ Compact cylinder among general type cylinders
・ Simple design with smart external appearance and excellent functionality
・ A knob is attached to the cushion needle to greatly improve the adjustment work
・ Easy to install Workability is good with 4 bolts installed. Furthermore, it can be installed with general tools
[Applications]
・ It is used as a slim cylinder
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | End Locking | No (Standard) | Valves | No |
Operating Pressure(MPa) | 0.1 (tube inner diameter: ø20 to 40) 0.05 (ø50 to 100):: 1.0 |