(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lift Carrying Part For Pipe Frames, JB-707

Lift Carrying Part For Pipe Frames, JB-707
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      779,729VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A lift guide for pipe frames. [Materials]Steel. "Surface treatment" trivalent chromate

Part Number
JB-707
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

779,729 VND

1 Piece(s) 9 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Accessory
Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5 Accessory Type Positioning Parts, Guide
Operating Environment Standard Accessory Material Steel Accessory Surface Treatment Trivalent chromate
Specifications Lift guide

Please check the type/dimensions/specifications of the part JB-707 in the Lift Carrying Part For Pipe Frames, JB-707 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JB-707 trong chuỗi Lift Carrying Part For Pipe Frames, JB-707.