(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series (Part Number)

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series
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
  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

Compact Cylinder, Standard Type, Double Acting, Double Rod that that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Details

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series product image

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series product image

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Specifications

Model Number Notation

Model number example

Model number example

Individual Made-to-Order Specifications

Indicator symbolSpecifications/contents
-X235Change of piston rod end of double rod cylinder
-X271Fluororubber seals
-X633Intermediate stroke of double rod cylinder

Made to order specifications

Indicator symbolSpecifications/contents
-XA□Change of rod-end shape
-XB6Heat-resistant cylinder (-10 to 150°C) without an auto switch
-XB7Cold-resistant cylinder (-40 to 70°C) without an auto switch
-XB9Low speed cylinder (10 to 50 mm/s)
-XB10Intermediate stroke (using exclusive body)
-XB13Low speed cylinder (5 to 50 mm/s)
-XC6Piston rod, retaining ring, rod-end nut made of stainless steel
-XC36With boss on rod side
-XC85Grease for food processing equipment

Standard specification

Tube Internal Diameter (mm)12162025
Operating methodDouble acting, double rod
Applicable fluidsAir
LubricationNot required (non-lube)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.07 MPa0.05 MPa
Ambient and working fluid temperatureWithout auto switch: -10°C to 70°C (No freezing)
With auto switch: -10°C to 60°C (No freezing)
CushioningNone, rubber bumper
Rod-end threadFemale thread
Stroke length tolerance+1.0 mm*
0
Operating piston speed50 to 500 mm/s
Allowable kinetic energy JStandard type0.0220.0380.0550.09
With rubber bumper0.0430.0750.110.18
  • *Stroke length tolerance does not include the amount of bumper change.

Structural drawing

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Structural Drawing

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Structural Drawing

Component Parts

NumberPart nameMaterialNote
1Cylinder tubeAluminum AlloyHard Anodize
2CollarAluminum AlloyAnodized
3PistonAluminum Alloy-
4Piston rod AStainless steel-
5Piston rod BStainless steel-
6Retaining RingCarbon tool steelPhosphate coated
7Rod-end nutCarbon steelZinc chromate
8DampersUrethane-
9Spacer for switchAluminum AlloyChromate
10Magnet--
11Rod GasketNBR-
12Piston GasketNBR-
13Tube gasketNBR-

Replacement Parts / Seal Kit

Tube Internal Diameter (mm)Order numberContent
12CQSWB12-PSA set of (11), (12), (13) listed above
16CQSWB16-PS
20CQSWB20-PS
25CQSWB25-PS
  • *Seal kit includes (11), (12) and (13). Order the seal kit based on each bore size.
  • *The seal kit does not include a grease pack, so please order a grease pack separately.
    Grease pack part number: GR-S-010 (10 g)

Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Example Dimensions

 

(Unit: mm)

 

Standard type (through-hole / both ends tapped common): CQSWB/CDQSWB dimensional drawing

Standard type (through-hole / both ends tapped common): CQSWB/CDQSWB dimensional drawing

Male rod end

 

(Unit: mm)

 

Bore size
(mm)
Without auto switchWith auto switchB1C1H1L1MMX
A1A1
12505589414M5 × 0.810.5
1653581010515.5M6 × 1.012
2063731312518.5M8 × 1.2514
2574841715622.5M10 × 1.2517.5

Standard type

 

(Unit: mm)

 

Bore size
(mm)
Stroke range
(mm)
Without auto switchWith auto switchCDEHIKLMNOAOBQRARBT
ABAB
125 to 30292234276625M3 × 0.53253.515.53.5M4 × 0.76.57.5740.5
165 to 30292234278829M4 × 0.73863.5203.5M4 × 0.76.57.5740.5
205 to 503526453671036M5 × 0.84784.525.55.4M6 × 1.0981071
255 to 5039294939121240M6 × 1.052105285.4M6 × 1.0991071
  • *Note 1) For the following bore/stroke sizes, the through-hole is threaded: Standard type: ø20 (20‑mm diameter), ø25 (25‑mm diameter) 5 stroke.
  • *Note 2) Rubber bumper type has the same dimensions as those indicated above.
  • *Note 3) The positions of the width across flats are not the same on both sides.
Part Number
CDQSWB12-25DM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

1,307,000 VND

1 Piece(s) 32 Day(s) 1225StandardNone0.07 to 1.0Built-in magnetWithout switch--Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Double rod Main Body Shape Plate Cylinder
Additional Function High rigidity / high precision high class guide

Please check the type/dimensions/specifications of the part CDQSWB12-25DM in the Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQSWB12-25DM trong chuỗi Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series.

Products like this...

Part Number
CDQSWB12-10D-A93
CDQSWB12-10D-A93-X235
CDQSWB12-10D-A93L
CDQSWB12-25DM-A90
CDQSWB12-25DM-A90L
CDQSWB12-25DM-A93
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Environment, Applications Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 1210StandardNone0.07 to 1.0Built-in magnetA930.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

-

1 Piece(s) Quote 1210StandardNone0.07 to 1.0Built-in magnetA930.52Through-Hole / Both Ends Tapped Common (Standard)Female rod endChange of piston rod end of double rod cylinder

1,680,000 VND

1 Piece(s) 32 Day(s) 1210StandardNone0.07 to 1.0Built-in magnetA9332Through-Hole / Both Ends Tapped Common (Standard)Female rod endNone

-

1 Piece(s) Quote 1225StandardNone0.07 to 1.0Built-in magnetA900.52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

-

1 Piece(s) Quote 1225StandardNone0.07 to 1.0Built-in magnetA9032Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone

-

1 Piece(s) Quote 1225StandardNone0.07 to 1.0Built-in magnetA930.52Through-Hole / Both Ends Tapped Common (Standard)Male rod endNone