(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Compact Cylinder, Standard Type, Double Acting, Double Rod that that is ideal for machine designs with small space requirements.
[Features]
· Square body shape that gives you flexibility for designing machines.
· 2-way basic mounting.
· Non-rotating rod with high non-rotating accuracy.
Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series product image
Model number example
Indicator symbol | Specifications/contents |
---|---|
-X235 | Change of piston rod end of double rod cylinder |
-X271 | Fluororubber seals |
-X633 | Intermediate stroke of double rod cylinder |
Indicator symbol | Specifications/contents |
---|---|
-XA□ | Change of rod-end shape |
-XB6 | Heat-resistant cylinder (-10 to 150°C) without an auto switch |
-XB7 | Cold-resistant cylinder (-40 to 70°C) without an auto switch |
-XB9 | Low speed cylinder (10 to 50 mm/s) |
-XB10 | Intermediate stroke (using exclusive body) |
-XB13 | Low speed cylinder (5 to 50 mm/s) |
-XC6 | Piston rod, retaining ring, rod-end nut made of stainless steel |
-XC36 | With boss on rod side |
-XC85 | Grease for food processing equipment |
Tube Internal Diameter (mm) | 12 | 16 | 20 | 25 | |
---|---|---|---|---|---|
Operating method | Double acting, double rod | ||||
Applicable fluids | Air | ||||
Lubrication | Not required (non-lube) | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.07 MPa | 0.05 MPa | |||
Ambient and working fluid temperature | Without auto switch: -10°C to 70°C (No freezing) | ||||
With auto switch: -10°C to 60°C (No freezing) | |||||
Cushioning | None, rubber bumper | ||||
Rod-end thread | Female thread | ||||
Stroke length tolerance | +1.0 mm* 0 | ||||
Operating piston speed | 50 to 500 mm/s | ||||
Allowable kinetic energy J | Standard type | 0.022 | 0.038 | 0.055 | 0.09 |
With rubber bumper | 0.043 | 0.075 | 0.11 | 0.18 |
Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series Structural Drawing
Number | Part name | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum Alloy | Hard Anodize |
2 | Collar | Aluminum Alloy | Anodized |
3 | Piston | Aluminum Alloy | - |
4 | Piston rod A | Stainless steel | - |
5 | Piston rod B | Stainless steel | - |
6 | Retaining Ring | Carbon tool steel | Phosphate coated |
7 | Rod-end nut | Carbon steel | Zinc chromate |
8 | Dampers | Urethane | - |
9 | Spacer for switch | Aluminum Alloy | Chromate |
10 | Magnet | - | - |
11 | Rod Gasket | NBR | - |
12 | Piston Gasket | NBR | - |
13 | Tube gasket | NBR | - |
Tube Internal Diameter (mm) | Order number | Content |
---|---|---|
12 | CQSWB12-PS | A set of (11), (12), (13) listed above |
16 | CQSWB16-PS | |
20 | CQSWB20-PS | |
25 | CQSWB25-PS |
(Unit: mm)
Standard type (through-hole / both ends tapped common): CQSWB/CDQSWB dimensional drawing
(Unit: mm)
Bore size (mm) | Without auto switch | With auto switch | B1 | C1 | H1 | L1 | MM | X |
---|---|---|---|---|---|---|---|---|
A1 | A1 | |||||||
12 | 50 | 55 | 8 | 9 | 4 | 14 | M5 × 0.8 | 10.5 |
16 | 53 | 58 | 10 | 10 | 5 | 15.5 | M6 × 1.0 | 12 |
20 | 63 | 73 | 13 | 12 | 5 | 18.5 | M8 × 1.25 | 14 |
25 | 74 | 84 | 17 | 15 | 6 | 22.5 | M10 × 1.25 | 17.5 |
(Unit: mm)
Bore size (mm) | Stroke range (mm) | Without auto switch | With auto switch | C | D | E | H | I | K | L | M | N | OA | OB | Q | RA | RB | T | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A | B | A | B | |||||||||||||||||
12 | 5 to 30 | 29 | 22 | 34 | 27 | 6 | 6 | 25 | M3 × 0.5 | 32 | 5 | 3.5 | 15.5 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
16 | 5 to 30 | 29 | 22 | 34 | 27 | 8 | 8 | 29 | M4 × 0.7 | 38 | 6 | 3.5 | 20 | 3.5 | M4 × 0.7 | 6.5 | 7.5 | 7 | 4 | 0.5 |
20 | 5 to 50 | 35 | 26 | 45 | 36 | 7 | 10 | 36 | M5 × 0.8 | 47 | 8 | 4.5 | 25.5 | 5.4 | M6 × 1.0 | 9 | 8 | 10 | 7 | 1 |
25 | 5 to 50 | 39 | 29 | 49 | 39 | 12 | 12 | 40 | M6 × 1.0 | 52 | 10 | 5 | 28 | 5.4 | M6 × 1.0 | 9 | 9 | 10 | 7 | 1 |
Part Number |
---|
CDQSWB12-10DC-A93VL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | A93V | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | High rigidity / high precision high class guide |
Please check the type/dimensions/specifications of the part CDQSWB12-10DC-A93VL in the Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDQSWB12-10DC-A93VL trong chuỗi Compact Cylinder, Standard Type, Double Acting, Double Rod CQSW Series.
Part Number |
---|
CDQSWB12-10D-A93 |
CDQSWB12-10D-A93-X235 |
CDQSWB12-10D-A93L |
CDQSWB12-10DC-A93VLS |
CDQSWB12-10DC-A96V |
CDQSWB12-10DC-M9BV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Operating Pressure (MPa) | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 12 | 10 | Standard | None | 0.07 to 1.0 | Built-in magnet | A93 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | Standard | None | 0.07 to 1.0 | Built-in magnet | A93 | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | Change of piston rod end of double rod cylinder | ||
1,680,000 VND | 1 Piece(s) | 32 Day(s) | 12 | 10 | Standard | None | 0.07 to 1.0 | Built-in magnet | A93 | 3 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | A93V | 3 | 1 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | A96V | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None | ||
- | 1 Piece(s) | Quote | 12 | 10 | Standard | Rubber cushion | 0.07 to 1.0 | Built-in magnet | M9BV | 0.5 | 2 | Through-Hole / Both Ends Tapped Common (Standard) | Female rod end | None |