(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Flat-headed wrench bolt making it easy to connect parts with flat holes such as hinge mounting
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Dia. (mm) | Thread Length (mm) | Material | Material |
---|---|---|---|---|---|---|---|---|---|
4,146,051 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 12 | Stainless Steel | - | ||
6,844,840 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 15 | Stainless Steel | - | ||
12,942,846 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 20 | Stainless Steel | - | ||
4,581,509 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 3 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 4 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 5 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 6 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 8 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 10 | Stainless Steel | - | ||
3,928,321 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 12 | Stainless Steel | - | ||
6,367,565 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 15 | Stainless Steel | - | ||
10,008,000 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.5 | 20 | Stainless Steel | - | ||
6,939,662 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Steel | Electroless | ||
5,384,455 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Steel | Nickel Plating | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Stainless Steel | - | ||
6,939,662 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Steel | Electroless | ||
5,384,455 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Steel | Nickel Plating | ||
5,197,830 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Stainless Steel | - | ||
6,939,662 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Steel | Electroless | ||
5,384,455 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Steel | Nickel Plating | ||
5,197,830 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Stainless Steel | - | ||
6,939,662 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Steel | Electroless | ||
5,384,455 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Steel | Nickel Plating | ||
5,260,037 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Stainless Steel | - | ||
6,939,662 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Steel | Electroless | ||
5,384,455 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Steel | Nickel Plating | ||
2,777,469 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Stainless Steel | - | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Steel | Electroless | ||
2,870,780 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Steel | Nickel Plating | ||
2,808,572 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Stainless Steel | - | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 15 | Steel | Electroless | ||
2,901,884 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 15 | Steel | Nickel Plating | ||
2,839,677 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 15 | Stainless Steel | - | ||
3,866,113 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 20 | Steel | Electroless | ||
2,995,197 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 20 | Steel | Nickel Plating | ||
2,964,093 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 20 | Stainless Steel | - | ||
3,959,427 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 25 | Steel | Electroless | ||
3,150,718 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 25 | Steel | Nickel Plating | ||
3,088,510 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 25 | Stainless Steel | - | ||
4,052,738 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 30 | Steel | Electroless | ||
3,244,030 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 30 | Steel | Nickel Plating | ||
3,150,718 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 30 | Stainless Steel | - | ||
4,394,884 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 35 | Steel | Electroless | ||
3,523,968 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 35 | Steel | Nickel Plating | ||
1,987,193 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 8 Day(s) | 3 | 35 | Stainless Steel | - | ||
4,768,133 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 40 | Steel | Electroless | ||
3,772,801 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 40 | Steel | Nickel Plating | ||
2,158,266 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 8 Day(s) | 3 | 40 | Stainless Steel | - | ||
2,531,516 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 8 Day(s) | 3 | 45 | Stainless Steel | - | ||
2,826,128 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 8 Day(s) | 3 | 50 | Stainless Steel | - | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 5 | Steel | Electroless | ||
2,964,093 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 5 | Steel | Nickel Plating | ||
2,995,197 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 5 | Stainless Steel | - | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 4 | 6 | Steel | Electroless |
Loading...Tải…
Type | Hex Socket Head Cap Screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy