(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Usable for connecting various types of bracket. Standard hexagonal wrench bolt for universal use.
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Dia. (mm) | Thread Length (mm) | Material | Material |
---|---|---|---|---|---|---|---|---|---|
26,944,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 2 | Stainless Steel | - | ||
26,944,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 2.5 | Stainless Steel | - | ||
26,944,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 3 | Stainless Steel | - | ||
26,944,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 4 | Stainless Steel | - | ||
23,095,336 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 5 | Stainless Steel | - | ||
23,095,336 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 6 | Stainless Steel | - | ||
34,643,004 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 1.6 | 8 | Stainless Steel | - | ||
5,390,218 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 2 | Stainless Steel | - | ||
5,265,801 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 2.5 | Steel | Electroless | ||
3,835,010 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 2.5 | Steel | Nickel Plating | ||
5,390,218 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 2.5 | Stainless Steel | - | ||
5,265,801 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Steel | Electroless | ||
3,835,010 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Steel | Nickel Plating | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 3 | Stainless Steel | - | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Steel | Electroless | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Steel | Nickel Plating | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 4 | Stainless Steel | - | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Steel | Electroless | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Steel | Nickel Plating | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 5 | Stainless Steel | - | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Steel | Electroless | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Steel | Nickel Plating | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 6 | Stainless Steel | - | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Steel | Electroless | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Steel | Nickel Plating | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 8 | Stainless Steel | - | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Steel | Electroless | ||
3,586,175 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Steel | Nickel Plating | ||
4,830,342 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 10 | Stainless Steel | - | ||
234,831 VND | 1 Piece(s) | 8 Day(s) | 2 | 12 | Steel | Nickel Plating | |||
10,152,177 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2 | 12 | Stainless Steel | - | ||
5,673,345 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 3 | Stainless Steel | - | ||
5,673,345 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 4 | Stainless Steel | - | ||
5,673,345 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 5 | Stainless Steel | - | ||
6,410,951 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 6 | Stainless Steel | - | ||
6,410,951 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 8 | Stainless Steel | - | ||
6,410,951 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 10 | Stainless Steel | - | ||
8,016,336 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 2.6 | 12 | Stainless Steel | - | ||
6,317,580 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 3 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 3 | Steel | Nickel Plating | ||
5,633,288 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 3 | Stainless Steel | - | ||
6,317,580 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Steel | Nickel Plating | ||
5,633,288 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 4 | Stainless Steel | - | ||
6,317,580 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Steel | Nickel Plating | ||
5,633,288 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 5 | Stainless Steel | - | ||
6,317,580 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Steel | Nickel Plating | ||
5,633,288 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 6 | Stainless Steel | - | ||
6,753,037 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 7 | Stainless Steel | - | ||
6,317,580 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Steel | Electroless | ||
5,446,661 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Steel | Nickel Plating | ||
6,068,747 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 8 | Stainless Steel | - | ||
6,939,662 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 9 | Stainless Steel | - | ||
7,064,079 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Steel | Electroless | ||
5,819,914 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Steel | Nickel Plating | ||
3,181,821 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 10 | Stainless Steel | - | ||
3,710,593 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Steel | Electroless | ||
3,088,510 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 8 Day(s) | 3 | 12 | Steel | Nickel Plating |
Loading...Tải…
Type | Hex Socket Head Cap Screw |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy