(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
ㆍWaterproof
ㆍStopper rotating angle 90˚
ㆍ Lock/Unlock by coin, screwdriver, etc.(AC-3115)
ㆍLock/Unlock by hexagonal wrench(AC-3165)
ㆍ Lock/Unlock by knob(AC-3515)
Part Number |
---|
AC-3115BK |
AC-3115CR |
AC-3165BK |
AC-3165CR |
AC-3515BK |
AC-3515CR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Locking Type | Surface Treatment | Center Shape |
---|---|---|---|---|---|---|---|
297,041 VND | 1 Piece(s) | 8 Day(s) | Tool hole | Black Painting | Line | ||
299,211 VND | 1 Piece(s) | 8 Day(s) | Tool hole | Chrome Plating | Line | ||
303,551 VND | 1 Piece(s) | 8 Day(s) | Tool hole | Black Painting | Wrench | ||
303,551 VND | 1 Piece(s) | 8 Day(s) | Tool hole | Chrome Plating | Wrench | ||
297,041 VND | 1 Piece(s) | 8 Day(s) | Knob | Black Painting | Line | ||
303,551 VND | 1 Piece(s) | 8 Day(s) | Knob | Chrome Plating | Line |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy