(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Features】
ㆍStopper distance adjustment easy
ㆍUsed with load bar attached(AF-42-1K)
Installable panel thickness 1~3.5mm
ㆍ2-point Separation, Both Left-and Right-Side Use
Compressed when locked
Please check the type/dimensions/specifications of the part AF-42-2BK in the Compression Handle (AF-42) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AF-42-2BK trong chuỗi Compression Handle (AF-42).
Part Number |
---|
AF-42-2KBK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Key Type |
---|---|---|---|---|---|
409,855 VND | 1 Piece(s) | 8 Day(s) | With Key |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy