(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2/3 Port Mechanical Valve VM100 Series (Part Number)

2/3 Port Mechanical Valve VM100 Series
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Product Description

2/3 Port Mechanical Valve VM100 Series with a variety of actuator types.
[Features]
· Compact size equivalent to a micro switch.
· Piping direction (side ported or bottom ported) can be selected.

2/3 Port Mechanical Valve VM100 Series Details

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series product image

2/3 Port Mechanical Valve VM100 Series Specifications

PipingSide portedBottom ported
Applicable fluidsAir
Operating pressure range-100 kPa to 1 MPa
Ambient and operating air temperature-5 to 60°C (no freezing)
Flow rate characteristics-1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)1 (P) ⇒ 2 (A)2 (A) ⇒ 3 (R)
C (dm3/ [s·bar])0.60.50.50.45
b0.20.150.20.15
Cv0.110.10.110.1
LubricationNote 1)Not required
Connection port size1/8 (Rc, NPT, G)M5
Weight (Basic)60 g67 g
Bracket part numberNote 2)VM1-B-

Note 1) Use turbine oil class 1 ISO VG32, if lubricated.
Note 2) Bracket can only be used with side mounting side ported type.

Model Number Notation

Model number example

Model number example

Structural drawing

Side Ported Structural Drawing

Side Ported Structural Drawing

Bottom Ported Structural Drawing

Bottom Ported Structural Drawing

NumberPart nameMaterialNote
1Valve main bodyZDCWhite coated
2Push rodPolyacetal2 portGray
3Valve seatPBT3 portWhite
4ValveNBR-
5Plunger retainerStainless steel-
6SpringStainless steel-
7SpringSpring steel-
8Hexagon socket head taper plugRolled steel-

2/3 Port Mechanical Valve VM100 Series Example Dimensions

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A)

 

(Unit: mm)

 

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

Side Ported (VM120-01-00A/VM130-01-00A/VM121-01-00A/VM131-01-00A) dimensional drawing

ModelLA
VM120-01-00A32.57.5
VM130-01-00A
VM121-01-00A28.53.5
VM131-01-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A)

 

(Unit: mm)

 

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

Bottom Ported (VM122-M5-00A/VM132-M5-00A/VM123-M5-00A/VM133-M5-00A) dimensional drawing

ModelLA
VM122-M5-00A32.57.5
VM132-M5-00A
VM123-M5-00A28.53.5
VM133-M5-00A
F.O.F.*26 N
P.T.1.5 mm
O.T.1.5 mm
T.T.3 mm
  • *At 0.5 MPa
Part Number
VM132-M5-30BZA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Shape Number of Ports Number of Switching Positions Switching Operation Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

-

1 Piece(s) Quote -Block Vertical Type3-port2-position Normally ClosedPush ButtonMM5Direct BottomSide--MushroomWith miniature indicator lightNoneNoneLongColor of push button, selector: Black

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Effective Sectional Area(mm2) 2.03

Please check the type/dimensions/specifications of the part VM132-M5-30BZA in the 2/3 Port Mechanical Valve VM100 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VM132-M5-30BZA trong chuỗi 2/3 Port Mechanical Valve VM100 Series.

Products like this...

Part Number
VM120-01-05A-B
VM120-01-06A
VM120-01-06A-B
VM132-M5-30BZA-X207
VM132-M5-30GA
VM132-M5-30GA-X207
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Shape Number of Ports Number of Switching Positions Switching Operation Pipe Port Type Plumbing Thread Nominal Plumbing Type and Direction Mounting Method Type of Plunger Rod Arm Type Push Button Type Suffix for indicator Bracket option Made to order specifications Height of plunger Suffix for actuator

-

1 Piece(s) Quote -Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideStraight--NoneWith BracketNoneLongNone

764,000 VND

1 Piece(s) 32 Day(s) -Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideRollers--NoneNoneNoneLongNone

-

1 Piece(s) Quote -Block Vertical Type2-port2-position Normally ClosedPlungersRc(R)1/8Direct SideSideRollers--NoneWith BracketNoneLongNone

-

1 Piece(s) Quote -Block Vertical Type3-port2-position Normally ClosedPush ButtonMM5Direct BottomSide--MushroomWith miniature indicator lightNoneAlternate type mushroom push buttonLongColor of push button, selector: Black

831,200 VND

1 Piece(s) Same day -Block Vertical Type3-port2-position Normally ClosedPush ButtonMM5Direct BottomSide--MushroomNoneNoneNoneLongColor of push button, selector: Green

-

1 Piece(s) Quote -Block Vertical Type3-port2-position Normally ClosedPush ButtonMM5Direct BottomSide--MushroomNoneNoneAlternate type mushroom push buttonLongColor of push button, selector: Green