(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Water Separator AMG Series (Part Number)

Water Separator AMG Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.

Water Separator AMG Series Details

AMG150C to AMG550C: product images

AMG150C to AMG550C: product images

AMG650, AMG850: product images

AMG650, AMG850: product images

Water Separator AMG Series Specifications

Applicable fluidsCompressed Air
Maximum operating pressure1.0 MPa
Minimum operating pressure *0.05 MPa
Proof pressure1.5 MPa
Ambient temperature and working fluid temperature5 to 60°C
Moisture removal rate99%
Element replacement interval2 years or when pressure has dropped as far as 0.1 MPa
  • *With auto drain: 0.1 MPa (N.O. type), 0.15 MPa (N.C. type)

Model

ModelAMG150CAMG250CAMG350CAMG450CAMG550CAMG650AMG850
Rated flow L/min (ANR) *Note)3007501,5002,2003,7006,00012,000
Piping connection port diameter1/8, 1/41/4, 3/83/8, 1/21/2, 3/43/4, 11, 1 1/21 1/2, 2
Weight (kg)0.380.550.91.42.14.210.5
  • *Note) Maximum flow capacity at pressure of 0.7 MPa. The maximum flow capacity varies according to the working pressure.

AMG150C to AMG550C: Model Number Notation

AMG150C to AMG550C: model number example

AMG150C to AMG550C: model number example

AMG650, AMG850: Model Number Notation

AMG650, AMG850: model number example

AMG650, AMG850: model number example

Structural Drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG150C to AMG550C, AMG650: structural drawings

AMG850 structural drawing

AMG850 structural drawing

  • *Note) The figure shows the drain cock specification.
  • *Note) In the structural drawings, a sight glass is included for easy understanding of component parts, but this differs from the actual construction.

Component Parts

NumberNameMaterialsAdditional notes
1BodyAluminum alloyInner/outer surface coatings
2Housing (bowl)Aluminum alloy
3Sight glassReinforced glass-

Replacement Parts

NumberNameMaterialsApplicable modelsModel
AMG150CAMG250CAMG350CAMG450CAMG550CAMG650AMG850
4Element assemblyResin, othersExcept option FAMG-EL150AMG-EL250AMG-EL350AMG-EL450AMG-EL550AMG-EL650AMG-EL850
For option FAMG-EL150-FAMG-EL250-FAMG-EL350-FAMG-EL450-FAMG-EL550-F--
  • *Element assembly: Includes a gasket (1 pc.) and O-ring (1 pc.)

Water Separator AMG Series: Dimensions Examples

AMG150C to AMG550C: dimensional drawing

AMG150C to AMG550C: dimensional drawing

  • *Note) The figure shows the drain cock specification.

 

(Unit: mm)

 

ModelPiping connection port diameterABCDEFGBracket related dimensions
HIJKTULMVNOPQRS
AMG150C1/8, 1/4161109963236310176562056612610355470264.51.6
AMG250C1/4, 3/817514113762376101936624866126104066802852
AMG350C3/8, 1/220718145902390102258028877147125080953452.3
AMG450C1/2, 3/4228201661062310610249903110991891555881115093.2
AMG550C3/4, 1262242001222312215281100331099189156510212660103.2
Part Number
AMG450C-06-HJR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFiltration Level Plumbing Thread Nominal Compressed Air Quality Type Connection Type Treatment Air Flow Rate
(l/min)
Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

-

1 Piece(s) Quote Fluid Removal Rate 99%3/4General Dry Air[Standard] Standard[Rc (R)] Rc2200StandardNo-No[(Left)] Right→LeftStandard450NoneNBR1.6Drain guide 1/4 female thread threadedNon-compatibleNone-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part AMG450C-06-HJR in the Water Separator AMG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AMG450C-06-HJR trong chuỗi Water Separator AMG Series.

Products like this...

Part Number
AMG-EL150-F
AMG-EL250
AMG-EL250-F
AMG450C-06-J
AMG450C-06-JR
AMG450C-06-JV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFiltration Level Plumbing Thread Nominal Compressed Air Quality Type Connection Type Treatment Air Flow Rate
(l/min)
Operating Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max. Operating Pressure
(MPa)
Drain Outlet Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

776,000 VND

1 Piece(s) 32 Day(s) ---[Related Components (Element for Replacement)] Related components (element assembly)-------For option F-------AMG150C

523,200 VND

1 Piece(s) Same day --------------------

-

1 Piece(s) Quote ---[Related Components (Element for Replacement)] Related components (element assembly)-------For option F-------AMG250C

4,021,600 VND

1 Piece(s) 32 Day(s) Fluid Removal Rate 99%3/4General Dry AirStandard[Rc (R)] Rc-StandardNo[Metal] Aluminum AlloyNo[(Right)] From Left to Right-450NoneNBR1Drain guide 1/4 female thread threadedNon-compatibleNone-

4,021,600 VND

1 Piece(s) 32 Day(s) Fluid Removal Rate 99%3/4General Dry AirStandard[Rc (R)] Rc-StandardNo[Metal] Aluminum AlloyNo[(Left)] Right→Left-450NoneNBR1Drain guide 1/4 female thread threadedNon-compatibleNone-

-

1 Piece(s) Quote Fluid Removal Rate 99%3/4General Dry AirStandard[Rc (R)] Rc-StandardNo[Metal] Aluminum AlloyNo[(Right)] From Left to Right-450NoneNBR1Drain guide 1/4 female thread threadedCompatibleNone-