(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
An AMG Series small and lightweight water separator.
[Features]
· Removes water droplets from compressed air.
· Removes impurities such as oil and other contaminants from compressed air.
· Filters large dust grains and separates oil droplets.
· Filtration of dust and separation of oil mist.
· Removal of offensive odors from compressed air.
AMG150C to AMG550C: product images
AMG650, AMG850: product images
Applicable fluids | Compressed Air |
---|---|
Maximum operating pressure | 1.0 MPa |
Minimum operating pressure * | 0.05 MPa |
Proof pressure | 1.5 MPa |
Ambient temperature and working fluid temperature | 5 to 60°C |
Moisture removal rate | 99% |
Element replacement interval | 2 years or when pressure has dropped as far as 0.1 MPa |
Model | AMG150C | AMG250C | AMG350C | AMG450C | AMG550C | AMG650 | AMG850 |
---|---|---|---|---|---|---|---|
Rated flow L/min (ANR) *Note) | 300 | 750 | 1,500 | 2,200 | 3,700 | 6,000 | 12,000 |
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8, 1/2 | 1/2, 3/4 | 3/4, 1 | 1, 1 1/2 | 1 1/2, 2 |
Weight (kg) | 0.38 | 0.55 | 0.9 | 1.4 | 2.1 | 4.2 | 10.5 |
AMG150C to AMG550C: model number example
AMG650, AMG850: model number example
AMG150C to AMG550C, AMG650: structural drawings
AMG850 structural drawing
Number | Name | Materials | Additional notes |
---|---|---|---|
1 | Body | Aluminum alloy | Inner/outer surface coatings |
2 | Housing (bowl) | Aluminum alloy | |
3 | Sight glass | Reinforced glass | - |
Number | Name | Materials | Applicable models | Model | ||||||
---|---|---|---|---|---|---|---|---|---|---|
AMG150C | AMG250C | AMG350C | AMG450C | AMG550C | AMG650 | AMG850 | ||||
4 | Element assembly | Resin, others | Except option F | AMG-EL150 | AMG-EL250 | AMG-EL350 | AMG-EL450 | AMG-EL550 | AMG-EL650 | AMG-EL850 |
For option F | AMG-EL150-F | AMG-EL250-F | AMG-EL350-F | AMG-EL450-F | AMG-EL550-F | - | - |
AMG150C to AMG550C: dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | Bracket related dimensions | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H | I | J | K | T | U | L | M | V | N | O | P | Q | R | S | |||||||||
AMG150C | 1/8, 1/4 | 161 | 10 | 99 | 63 | 23 | 63 | 10 | 176 | 56 | 20 | 5 | 6 | 6 | 12 | 6 | 10 | 35 | 54 | 70 | 26 | 4.5 | 1.6 |
AMG250C | 1/4, 3/8 | 175 | 14 | 113 | 76 | 23 | 76 | 10 | 193 | 66 | 24 | 8 | 6 | 6 | 12 | 6 | 10 | 40 | 66 | 80 | 28 | 5 | 2 |
AMG350C | 3/8, 1/2 | 207 | 18 | 145 | 90 | 23 | 90 | 10 | 225 | 80 | 28 | 8 | 7 | 7 | 14 | 7 | 12 | 50 | 80 | 95 | 34 | 5 | 2.3 |
AMG450C | 1/2, 3/4 | 228 | 20 | 166 | 106 | 23 | 106 | 10 | 249 | 90 | 31 | 10 | 9 | 9 | 18 | 9 | 15 | 55 | 88 | 111 | 50 | 9 | 3.2 |
AMG550C | 3/4, 1 | 262 | 24 | 200 | 122 | 23 | 122 | 15 | 281 | 100 | 33 | 10 | 9 | 9 | 18 | 9 | 15 | 65 | 102 | 126 | 60 | 10 | 3.2 |
Part Number |
---|
20-AMG850-14D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21,110,987 VND | 1 Piece(s) | 32 Day(s) | [Standard] Standard | General Dry Air | Fluid Removal Rate 99% | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | - | No | [(Right)] From Left to Right | Copper and Fluorine Unavailable Specifications | 850 | None | NBR | 1 | With drain cock | Non-compatible | None | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 20-AMG850-14D in the Water Separator AMG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 20-AMG850-14D trong chuỗi Water Separator AMG Series.
Part Number |
---|
20-AMG850-14D-R |
AMG-EL150 |
AMG-EL150-F |
AMG-EL250 |
AMG-EL250-F |
AMG-EL350 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Plumbing Thread Nominal | Operating Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max. Operating Pressure (MPa) | Drain Outlet | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Standard | General Dry Air | Fluid Removal Rate 99% | 12000 | [Rc (R)] Rc | 1 1/2 | Non-Purple Specification (Prevent form Copper Ion Generating) | [Auto Float Type] N.O. Automatic Drain | - | No | [(Left)] Right→Left | Copper and Fluorine Unavailable Specifications | 850 | None | NBR | 1 | With drain cock | Non-compatible | None | - | ||
396,000 VND | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
776,000 VND | 1 Piece(s) | 32 Day(s) | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | - | AMG150C | ||
523,200 VND | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | - | AMG250C | ||
633,600 VND | 1 Piece(s) | Same day | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |