(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 (ICT) 29/7/2024. We apologize for the inconvenience.
  • Thông báo ngừng cung cấp các sản phẩm khí nén của dòng Economy. Xem chi tiết.
    Notice of Discontinuation of Pneumatics categories in Economy Series. See more.

Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A (Part Number)

Mist Separator AFM20 to AFM40-A/Micro Mist Separator AFD20 to AFD40-A

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom
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
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

Energy-saving Mist Separator AFM and Micro-Mist Separator AFD.
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.

Mist Separator AFM & Micro-Mist Separator AFD: Details

AFM20-A: product images

AFM20-A: product images

AFD40-A: product images

AFD40-A: product images

Mist Separator AFM & Micro-Mist Separator AFD: Specifications Examples

Model Number Notation

Model number example

Model number example

-CodeContents(1)
Body size
203040
(2)Screw TypeNo symbolRc
N Note 1)NPT
F Note 2)G
(3)Piping connection port diameter011/8--
021/4
033/8-
041/2--
063/4--
(4)OptionaMountingNo symbolWithout optional mounting parts
B Note 3)With Bracket
bFloat type auto drainNo symbolWithout auto drain
C Note 4)N.C. (Normally Closed) Drain port is closed when no pressure is applied
D Note 5)N.O. (Normally Open) Drain port is open when no pressure is applied-
(5)Semi-standardcBowl Note 6)No symbolPolycarbonate bowl
2Metal bowl
6Nylon bowl
8Metal bowl with level gauge-
CWith bowl guard-Note 7)-Note 7)
6CWith bowl guard (nylon bowl)-Note 8)-Note 8)
dDrain exhaust port Note 12)No symbolWith drain cock
J Note 9)Drain guide 1/8--
Drain guide 1/4-
W Note 13)Drain cock with barb fitting (ø6 [diameter 6 mm] × ø4 [diameter 4 mm] for nylon tubes)-
eFlow directionNo symbolFlow direction: left → right
RFlow direction: right → left
fPressure unitNo symbolName plate and bowl caution plate units: MPa
Z Note 10)Name plate and bowl caution plate units: psi, °FNote 11)Note 11)Note 11)
  • *Note 1) The drain guide is NPT1/8 (applicable to the AFM20-A, AFD20-A); and NPT1/4 (applicable to the AFM30-A, AFM40-A / AFD30-A, AFD40-A). The auto drain port comes with a ø3/8 (diameter 3/8 mm) one-touch fitting (applicable to the AFM30-A, AFM40-A / AFD30-A, AFD40-A).
  • *Note 2) The drain guide is G1/8 (applicable to the AFM20-A, AFD20-A); and G1/4 (applicable to the AFM30-A, AFM40-A / AFD30-A, AFD40-A).
  • *Note 3) Brackets are not assembled and are supplied loose at the time of shipment. Mounting screws (2 pcs.) included.
  • *Note 4) When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore manual release before ending operations is recommended.
  • *Note 5) If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. As such an N.C. type is recommended.
  • *Note 6) For chemical resistance of the bowl, refer to the table below "Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)."
  • *Note 7) A bowl guard is provided as standard (polycarbonate).
  • *Note 8) A bowl guard is provided as standard (nylon).
  • *Note 9) Does not include a valve function.
  • *Note 10) Thread type: NPT is applicable. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *Note 11) ○ is for thread type NPT only.
  • *Note 12) Float type auto drain: Cannot be selected in combination with C, D.
  • *Note 13) Metal bowl: Cannot be selected in combination with 2, 8.

Effects of atmosphere of organic solvents and chemicals and where these elements are likely to adhere to the equipment. Chemical data for substances causing degradation (Reference)

TypeChemical nameApplication examplesMaterials
PolycarbonateNylon
AcidHydrochloric acid
Sulfuric acid, Phosphoric acid
Chromic acid
Acid washing liquid for metalsPossible use×
AlkalineSodium hydroxide (caustic soda)
Potassium hydroxide
Calcium hydroxide
Ammonia water
Sodium carbonate
Degreasing of metals
Industrial salts
Water-soluble cutting oil
×
Inorganic saltsSodium sulfide
Potassium nitrate
Sodium sulfate
-×Possible use
Chlorinated solventsCarbon tetrachloride
Chloroform
Ethylene chloride
Methylene chloride
Cleansing liquid for metals
Printing ink
Dilution
×Possible use
Aromatic seriesBenzene
Toluene
Paint thinner
Coatings
Dry cleaning
×Possible use
KetoneAcetone
Methyl ethyl ketone
Cyclohexane
Photographic film
Dry cleaning
Textile industries
××
AlcoholEthyl alcohol
IPA
Methyl alcohol
Antifreeze
Adhesive
Possible use×
OilGasoline
Kerosene
-×
EsterPhthalic acid dimethyl
Phthalic acid diethyl
Acetic acid
Synthetic oil
Anti-rust additives
×
EtherMethyl ether
Ethyl ether
Brake oil additives×
AminoMethyl aminoCutting oil
Brake oil additives
Rubber accelerator
××
OtherThread-lock fluid
Seawater
Leak tester
-×Possible use

○: Essentially safe △: Some effects may occur ×: Effects will occur

  • *When the above factors are present, or if there is some doubt, use a metal bowl for safety.

Standard specification

ModelAFM20-A
AFD20-A
AFM30-A
AFD30-A
AFM40-A
AFD40-A
AFM40-06-A
AFD40-06-A
Connection port size1/8, 1/41/4, 3/81/4, 3/8, 1/23/4
Applicable fluidsAir
Ambient temperature and working fluid temperature-5 to 60°C (no freezing)
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
FiltrationAFM20-A to AFM40-06-A0.3 μm (filtration efficiency 99.9%)
AFD20-A to AFD40-06-A0.01 μm (filtration efficiency 99.9%)
Oil mist density at outlet sideAFM20-A to AFM40-06-AMAX 1.0 mg/m3 (ANR) (≒0.008 ppm) Note 2) Note 3)
AFD20-A to AFD40-06-AMAX 0.1 mg/m3 (ANR) before saturated with oil, 0.01 mg/m3 (ANR) or less (≒0.008 ppm) Note 2) Note 3)
Rated flow (L/min [ANR]) Note 1)AFM20-A to AFM40-06-A2004501,100
AFD20-A to AFD40-06-A120240600
Drain capacity (cm3)82545
Case materialsPolycarbonate
Bowl guardSemi-standard (steel)Standard equipment (polycarbonate)
Weight (kg)0.090.190.380.43
  • *Note 1) Conditions - Inlet pressure is 0.7 MPa. The rated flow varies according to the inlet pressure. Keep the air flow within the rated flow to prevent an outflow of oil to the outlet side.
  • *Note 2) At compressor discharge concentration 30 mg/m3 (ANR)
  • *Note 3) The bowl seal and other O-rings use a small amount of grease.

Structural Drawings

AFM20-A/AFD20-A: structural drawings

AFM20-A/AFD20-A: structural drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A structural drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A structural drawings

Component Parts

NumberPart nameMaterialsModelAdditional notes
1BodyDie-cast aluminumAFM20-A to AFM40-06-A
AFD20-A to AFD40-06-A
Urban white

Replacement Parts

NumberPart nameMaterialsPart number
AFM20-A
AFD20-A
AFM30-A
AFD30-A
AFM40-A
AFD40-A
AFM40-06-A
AFD40-06-A
2Element assemblyAFM20 to 40-AFM20P-060ASAFM30P-060ASAFM40P-060AS
AFD20 to 40-AFD20P-060ASAFD30P-060ASAFD40P-060AS
3Bowl sealNBRC2SFP-260SC32FP-260SC42FP-260S
4Bowl assembly Note)PolycarbonateC2SF-AC3SF-AC4SF-A
  • *Note) Bowl seal is included. Units displayed: Please check separately with the manufacturer with regard to the supply of bowl assemblies with psi, °F units.

Mist Separator AFM, Micro-Mist Separator AFD: Dimensions

AFM20-A/AFD20-A

AFM20-A/AFD20-A dimensional drawings

AFM20-A/AFD20-A dimensional drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A: dimensional drawings

AFM30-A to AFM40-06-A / AFD30-A to AFD40-06-A: dimensional drawings

 

(Unit: mm)

 

ModelStandard specificationOption specification
Bracket mounting dimensionsWith auto drain
PABCDEGJMNQRSTUVB
AFM20-A/AFD20-A1/8, 1/44087.69.820-40203027225.48.4402.328104.9
AFM30-A/AFD30-A1/4, 3/853115.11426.7305026.74135236.513532.330156.8
AFM40-A/AFD40-A1/4, 3/8, 1/270147.11835.538.47535.55052268.512.5702.335186.9
AFM40-06-A/AFD40-06-A3/475149.12035.538.47535.55052258.512.5702.334188.9

 

(Unit: mm)

 

ModelSemi-standard specifications
With barb fittingWith drain guideMetal bowlMetal bowl with drain guideMetal bowl with level gaugeMetal bowl with drain guide with level gauge
BBBBBB
AFM20-A/AFD20-A-91.487.493.9--
AFM30-A/AFD30-A123.6121.9117.6122.1137.6142.1
AFM40-A/AFD40-A155.6153.9149.6154.1169.6174.1
AFM40-06-A/AFD40-06-A157.6155.9151.6156.1171.6176.1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

Loading...Tải…

Basic InformationThông tin cơ bản

Compressed Air Quality General Dry Air Operating Environment Standard