(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
The bowl is completely covered by transparent bowl guard.
This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.
Model number example
Model Number Notation
Model | AF10-A | AF20-A | AF30-A | AF40-A | AF40-06-A | AF50-A | AF60-A |
---|---|---|---|---|---|---|---|
Piping Connection Port Diameter | M5 × 0.8 | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
Applicable Fluid | Air | ||||||
Ambient and Fluid Temperature | −5 to +60°C (no freezing) | ||||||
Proof Pressure | 1.5 MPa | ||||||
Maximum Operating Pressure | 1.0 MPa | ||||||
Filtration Rating | 5 μm | ||||||
Drain Capacity (cm3) | 2.5 | 8 | 25 | 45 | |||
Case Material | Polycarbonate | ||||||
Bowl Guard | - | Semi-standard (steel) | Standard equipment (polycarbonate) | ||||
Weight (kg) | 0.06 | 0.08 | 0.18 | 0.36 | 0.41 | 0.87 | 1.00 |
AF10-A, AF20-A dimensional drawings
AF30-A to AF40-06-A dimensional drawing
AF50-A, AF60-A dimensional drawing
(Unit: mm)
Model | Standard Specifications | Optional Specifications | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bracket Mounting Dimensions | With auto drain | ||||||||||||||||
P | A | B | C | D | E | G | J | M | N | Q | R | S | T | U | V | B | |
AF10-A | M5 × 0.8 | 25 | 59.9 | 7 | 12.5 | - | 25 | 12.5 | - | - | - | - | - | - | - | - | 77.9 |
AF20-A | 1/8, 1/4 | 40 | 87.6 | 9.8 | 20 | - | 25 | 20 | 30 | 27 | 22 | 5.4 | 8.4 | 40 | 2.3 | 28 | 104.9 |
AF30-A | 1/4, 3/8 | 53 | 115.1 | 14 | 26.7 | 30 | 35 | 26.7 | 41 | 35 | 23 | 6.5 | 13 | 53 | 2.3 | 30 | 156.8 |
AF40-A | 1/4, 3/8, 1/2 | 70 | 147.1 | 18 | 35.5 | 38.4 | 40 | 35.5 | 50 | 52 | 26 | 8.5 | 12.5 | 70 | 2.3 | 35 | 186.9 |
AF40-06-A | 3/4 | 75 | 149.1 | 20 | 35.5 | 38.4 | 40 | 35.5 | 50 | 52 | 25 | 8.5 | 12.5 | 70 | 2.3 | 34 | 188.9 |
AF50-A | 3/4, 1 | 90 | 220.1 | 24 | 45 | - | 30 | 45 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 | 259.9 |
AF60-A | 1 | 95 | 234.1 | 24 | 47.5 | - | 30 | 47.5 | 70 | 66 | 35 | 11 | 13 | 90 | 3.2 | 47 | 273.9 |
Model | Semi-Standard Specifications | |||||
---|---|---|---|---|---|---|
With barb fitting | With drain guide | Metal Case | Metal Case With Drain Guide | With Level Gauge Metal Case | With Level Gauge Metal Case With Drain Guide | |
B | B | B | B | B | B | |
AF10-A | - | - | 59.3 | - | - | - |
AF20-A | - | 91.4 | 87.4 | 93.9 | - | - |
AF30-A | 123.6 | 121.9 | 117.6 | 122.1 | 137.6 | 142.1 |
AF40-A | 155.6 | 153.9 | 149.6 | 154.1 | 169.6 | 174.1 |
AF40-06-A | 157.6 | 155.9 | 151.6 | 156.1 | 171.6 | 176.1 |
AF50-A | 228.6 | 226.9 | 222.6 | 227.1 | 242.6 | 247.1 |
AF60-A | 242.6 | 240.9 | 236.6 | 241.1 | 256.6 | 261.1 |
Part Number |
---|
AF20-01B-2-A-X64 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | [Standard] Standard | [Rc (R)] Rc | 1/8 | [Manual Type] Manual | [Metal with Level Gauge] Metal Case with Level Gauge | No | [(Right)] From Left to Right | 20 | Bracket | With drain cock | Name plate and case caution plate units: MPa | Long bowl compatible |
Loading...Tải…
Compressed Air Quality | General Dry Air | Filtration Level | 5μm | Operating Environment | Standard |
---|
Please check the type/dimensions/specifications of the part AF20-01B-2-A-X64 in the Air Filter AF10-A to AF60-A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AF20-01B-2-A-X64 trong chuỗi Air Filter AF10-A to AF60-A.
Part Number |
---|
AF10-M5-6-A |
AF10-M5-6R-A |
AF10-M5-A |
AF20-01B-2J-A |
AF20-01B-2R-A |
AF20-01B-6-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Connection Type | Plumbing Thread Nominal | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Size of Body | Accessory | Drain Outlet | Pressure Unit | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Standard | M | [M5] M5x0.8 | [Manual Type] Manual | [Plastic] Polycarbonate case with case guard | No | [(Right)] From Left to Right | 10 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
- | 1 Piece(s) | Quote | Standard | M | [M5] M5x0.8 | [Manual Type] Manual | [Plastic] Polycarbonate case with case guard | No | [(Left)] Right→Left | 10 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
396,000 VND | 1 Piece(s) | Same day | Standard | M | [M5] M5x0.8 | [Manual Type] Manual | [Plastic] Nylon Case | No | [(Right)] From Left to Right | 10 | None | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
656,000 VND | 1 Piece(s) | 32 Day(s) | Standard | [Rc (R)] Rc | 1/8 | No | [Metal with Level Gauge] Metal Case with Level Gauge | No | [(Right)] From Left to Right | 20 | Bracket | Drain guide 1/8 | Name plate and bowl caution plate units: MPa | None | ||
624,000 VND | 1 Piece(s) | 32 Day(s) | Standard | [Rc (R)] Rc | 1/8 | [Manual Type] Manual | [Metal with Level Gauge] Metal Case with Level Gauge | No | [(Left)] Right→Left | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None | ||
- | 1 Piece(s) | Quote | Standard | [Rc (R)] Rc | 1/8 | [Manual Type] Manual | [Plastic] Polycarbonate case with case guard | No | [(Right)] From Left to Right | 20 | Bracket | With drain cock | Name plate and bowl caution plate units: MPa | None |