(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Filter AF10-A to AF60-A (Part Number)

Air Filter AF10-A to AF60-A

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Product Description

An SMC air filter.
[Features]
· Improved usability: the element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced (reduction of up to 46%).
· Improved visibility and safety
 The bowl is completely covered by transparent bowl guard.
 This allows for 360° monitoring while also protecting the bowl from the external environment, helping improve safety.

Model Number Notation

Model number example

Model number example

Model Number Notation

Model Number Notation

  • *1: Drain guide is NPT 1/8 (compatible with AF20-A) and NPT 1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø3/8" single-action fitting (compatible with AF30-A to AF60-A).
  • *2: Drain guide is G1/8 (compatible with AF20-A) and G1/4 (compatible with AF30-A to AF60-A). The auto drain exhaust port comes with a ø10 mm single-action fitting (compatible with AF30-A to AF60-A).
  • *3: Option B is not assembled and is supplied loose at the time of shipment. Assembly of a bracket and 2 mounting screws.
  • *4: When pressure is not applied, condensate which does not start the auto drain mechanism will remain in the drain bowl. Therefore, manual release of the residual condensate before ending operations is recommended.
  • *5: If the compressor used is small (0.75 kW, discharge flow rate is less than 100 L/min [ANR]), air leakage from the drain cock may occur when operations start. An N.C. type is therefore recommended.
  • *6: For chemical resistance of the bowl, refer to the catalog section "Specific Product Precautions"; "Effect of Atmosphere and Adherence of Organic Solvents and Chemicals. Chemical Data for Substances Causing Degradation (Reference)".
  • *7: A bowl guard is provided as standard (polycarbonate).
  • *8: A bowl guard is provided as standard (nylon).
  • *9: Float type auto drain: Cannot be selected in combination with C, D.
  • *10: Does not include a valve function.
  • *11: Metal bowl: Cannot be selected in combination with 2, 8.
  • *12: For pipe thread type: M5, NPT. Under new Japanese measurement laws, this product is only available for sale outside of Japan (SI units are used in Japan).
  • *13: ✓ is for thread types M5 and NPT only.

Standard Specifications

ModelAF10-AAF20-AAF30-AAF40-AAF40-06-AAF50-AAF60-A
Piping Connection Port DiameterM5 × 0.81/8, 1/41/4, 3/81/4, 3/8, 1/23/43/4, 11
Applicable FluidAir
Ambient and Fluid Temperature−5 to +60°C (no freezing)
Proof Pressure1.5 MPa
Maximum Operating Pressure1.0 MPa
Filtration Rating5 μm
Drain Capacity (cm3)2.582545
Case MaterialPolycarbonate
Bowl Guard-Semi-standard (steel)Standard equipment (polycarbonate)
Weight (kg)0.060.080.180.360.410.871.00

Air Filter AF10-A to AF60-A Dimensions

AF10-A, AF20-A

AF10-A, AF20-A dimensional drawings

AF10-A, AF20-A dimensional drawings

AF30-A to AF40-06-A

AF30-A to AF40-06-A dimensional drawing

AF30-A to AF40-06-A dimensional drawing

AF50-A, AF60-A

AF50-A, AF60-A dimensional drawing

AF50-A, AF60-A dimensional drawing

 

(Unit: mm)

 

ModelStandard SpecificationsOptional Specifications
Bracket Mounting DimensionsWith auto
drain
PABCDEGJMNQRSTUVB
AF10-AM5 × 0.82559.9712.5-2512.5--------77.9
AF20-A1/8, 1/44087.69.820-25203027225.48.4402.328104.9
AF30-A1/4, 3/853115.11426.7303526.74135236.513532.330156.8
AF40-A1/4, 3/8, 1/270147.11835.538.44035.55052268.512.5702.335186.9
AF40-06-A3/475149.12035.538.44035.55052258.512.5702.334188.9
AF50-A3/4, 190220.12445-30457066351113903.247259.9
AF60-A195234.12447.5-3047.57066351113903.247273.9
ModelSemi-Standard Specifications
With barb
fitting
With drain
guide
Metal
Case
Metal Case
With Drain Guide
With Level Gauge
Metal Case
With Level Gauge
Metal Case
With Drain Guide
BBBBBB
AF10-A--59.3---
AF20-A-91.487.493.9--
AF30-A123.6121.9117.6122.1137.6142.1
AF40-A155.6153.9149.6154.1169.6174.1
AF40-06-A157.6155.9151.6156.1171.6176.1
AF50-A228.6226.9222.6227.1242.6247.1
AF60-A242.6240.9236.6241.1256.6261.1
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Connection Type Plumbing Thread Nominal Drain Cock Bowl Material Bowl Guard Flow Direction Size of Body Accessory Drain Outlet Pressure Unit Custom-made Specifications

Loading...Tải…

Basic InformationThông tin cơ bản

Compressed Air Quality General Dry Air Filtration Level 5μm Operating Environment Standard