(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・2/2Way single-acting valve(Spring Return), G1/8”
・Suitable Air Supply and vacuum Purge Valve
・Large Container and Flow compared to Valve Size
Part Number |
---|
MS18-3-1 |
MS18-3-2 |
MS18-3-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Voltage | Coil Rated Voltage | Code Take-out Method |
---|---|---|---|---|---|---|---|
3,784,275 VND | 1 Piece(s) | 10 Day(s) | DC24V | DC24V | No DIN Type Cord | ||
4,087,642 VND | 1 Piece(s) | 10 Day(s) | DC24V | DC24V | Blinker DIN Type Superconductivity(No Lead Wire) | ||
3,574,732 VND | 1 Piece(s) | 10 Day(s) | DC24V | DC24V | Blinker Type Joint Connector(0.3m cord included) |
Loading...Tải…
Type | Electromagnetic Vacuum Valve | Application | Single Item Operating | Mounting Orientation | Direct |
---|---|---|---|---|---|
Number of Ports | 2-port valve | Solenoid Type | Single | Switching Type | 2-position Normally Open |
Driving Type | Linear Motion Type | Power Consumption(W) | 1.3 | Model | Diaphragm Control Valve Discharge Outlet : G1/8” Female |
Connection port | 8 | Throughput(Nl/m) | 1230 | Operating Pressure(bar) | 2.5-7 |
Body Material | Nylon | Power Consumption(W) | 1.3 | Operating Temperature(℃) | -18-65 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy