(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air slide table manufactured by SMC
[Features]
· Provides rapid transport of shock-sensitive workpieces
· Maximum speed: 600 mm/s
Part Number |
---|
REBR32-700 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Switch Rail | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 700 | 1.5 | 76 | 32 | 53.5 | 55 | Rc | Yes | None | - | - | - | None |
Loading...Tải…
Table Material | Aluminum Alloy | Max. Load Mass (Horizontal Mounting)(kg) | 1~4.9 | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Environment | General Purpose | Table Surface Treatment | Hard Anodize | Guide Type | Direct mounted |
Specifications | Magnet built-in | Custom-made Specifications | 0.18 to 0.7 |
Please check the type/dimensions/specifications of the part REBR32-700 in the Sine Rodless Cylinder, Direct Mount Type, REBR Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần REBR32-700 trong chuỗi Sine Rodless Cylinder, Direct Mount Type, REBR Series.
Part Number |
---|
REBR15-1000 |
REBR15-120-M9NL |
REBR15-125 |
REBR32-700-M9NW |
REBR32-700-Y59BL |
REBR32-700-Y7BW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Table Size: Width W (mm) | Table Size: Height H (mm) | Port Screw Type | Switch Rail | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | The number of the switches | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 1,000 | 1 | 53 | 15 | 31.5 | 32 | M screw | Yes | None | - | - | - | None | ||
- | 1 Piece(s) | Quote | 120 | 1 | 53 | 15 | 31.5 | 32 | M screw | Yes | M9N | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 125 | 1 | 53 | 15 | 31.5 | 32 | M screw | Yes | None | - | - | - | None | ||
- | 1 Piece(s) | Quote | 700 | 1.5 | 76 | 32 | 53.5 | 55 | Rc | Yes | M9NW | 0.5 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 700 | 1.5 | 76 | 32 | 53.5 | 55 | Rc | Yes | Y59B | 3 | - | 2 | None | ||
- | 1 Piece(s) | Quote | 700 | 1.5 | 76 | 32 | 53.5 | 55 | Rc | Yes | Y7BW | 0.5 | - | 2 | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy