(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·Product Photos may differ from the Actual Product
Part Number |
---|
G042SW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Mounting Pitch (mm) | Plunger Tip Shape | Stroke (mm) | Plunger Outer Dia. D1 (Ø) | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Resistance (mΩ) | Plunger Length L1 (mm) | Receptacle Outermost Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138,128 VND | 10 Piece(s) | 9 Day(s) | Receptacle | - | - | - | - | - | 0.01~1 | - | - | 0.56 |
Loading...Tải…
End Shape | Cylinder | Properties | Standard |
---|
Please check the type/dimensions/specifications of the part G042SW in the One Side Probe - Mounting Pitch 0.030 (0.80) Test Centers G042 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần G042SW trong chuỗi One Side Probe - Mounting Pitch 0.030 (0.80) Test Centers G042.
Part Number |
---|
G042A |
G042AM |
G042TW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Mounting Pitch (mm) | Plunger Tip Shape | Stroke (mm) | Plunger Outer Dia. D1 (Ø) | Plunger Length L1 (Range) (mm) | Receptacle Outermost Dia. D (Range) (Ø) | Resistance (mΩ) | Plunger Length L1 (mm) | Receptacle Outermost Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190,193 VND | 10 Piece(s) | 9 Day(s) | One Side Probe | 0.8 | Needle | 2 | 0.3 | 3.1~5 | - | 0.5 | 4 | - | ||
190,193 VND | 10 Piece(s) | 7 Day(s) | One Side Probe | 0.8 | Tapered Crown | 2 | 0.10 | 3.1~5 | - | 0.5 | 4 | - | ||
138,128 VND | 10 Piece(s) | 9 Day(s) | Receptacle | - | - | - | - | - | 0.01~1 | - | - | 0.56 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy