(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Precision Regulator IR1000-A/2000-A/3000-A Series (Part Number)

Precision Regulator IR1000-A/2000-A/3000-A Series

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Precision Regulator IR1000-A/2000-A/3000-A Series
  • Precision Regulator IR1000-A/2000-A/3000-A Series
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
  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Product Description

The Precision Regulator IR1000-A/2000-A/3000-A Series boasts a high flow rate of approximately 2 times the previous series (at maximum).
[Features]
· Air consumption reduced by up to 90% (approx.)
· Lightweight type with approximately 27% weight reduction.
· Sensitivity: 0.2% (full span).
· Repeatability: ±0.5% (full span).

Precision Regulator IR1000-A/2000-A/3000-A Series Details

IR1000-A: product images

IR1000-A: product images

IR2000-A: product images

IR2000-A: product images

IR3000-A: product images

IR3000-A: product images

Precision Regulator IR1000-A/2000-A/3000-A Series Specifications

Standard specification

ModelBasic type (handle)
IR10□0-AIR20□0-AIR30□0-A
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum supply pressure1.0 MPa
Minimum supply pressure Note 1)Set pressure +0.05 MPaSet pressure +0.1 MPa
Set pressure rangeIR1000-A: 0.005 to 0.2 MPaIR2000-A: 0.005 to 0.2 MPaIR3000-A: 0.01 to 0.2 MPa
IR1010-A: 0.01 to 0.4 MPaIR2010-A: 0.01 to 0.4 MPaIR3010-A: 0.01 to 0.4 MPa
IR1020-A: 0.01 to 0.8 MPaIR2020-A: 0.01 to 0.8 MPaIR3020-A: 0.01 to 0.8 MPa
SensitivityWithin 0.2% of full span
Repeatability Note 2)Within ±0.5% of full span
Air consumption amount Note 3)1 L/min (ANR) or less
Connection port size1/81/41/4, 3/8, 1/2
Pressure gauge connection port size1/8, (2 places)
Ambient temperature and working fluid temperature Note 4)−5 to 60°C (no freezing)
Weight (kg) Note 5)0.130.230.47
  • *Note 1) No flow on the output side.
  • *Note 2) With the condition that there are no changes over time and no special temperature characteristics or any other special characteristics.
  • *Note 3) Measurement conditions: At supply pressure of 1.0 MPa and a pressure setting of 0.2 MPa.
  • *Note 4) With a digital pressure switch: −5 to +50°C.
  • *Note 5) With no accessories.

Accessories (Optional) / Part Numbers

NameIR10□0-AIR20□0-AIR30□0-A
Bracket assembly Note 1)IR10P-501ASIR20P-501ASIR30P-501AS
Hex panel nutIR10P-600SIR20P-600SIR20P-600S
Round-type pressure gauge Note 2)0.2‑MPa settingG33-2-□01G43-2-□01G43-2-□01
0.4‑MPa settingG33-4-□01G43-4-□01G43-4-□01
0.8‑MPa settingG33-10-□01G43-10-□01G43-10-□01
With digital pressure switch Note 3)NPN 1 outputISE30A-□01-N-ML
PNP 1 outputISE30A-□01-P-ML
NPN1 output / voltage outputISE30A-□01-C-ML
NPN1 output / current outputISE30A-□01-D-ML
  • *Note 1) Assembly of a bracket and set nuts.
  • *Note 2) The □ in the part numbers for round-type pressure gauges indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT. Pressure gauge for 0.8‑MPa settings is the 1.0‑MPa specification. Check with the manufacturer regarding the supply of psi unit specification pressure gauges.
  • *Note 3) The □ in the part numbers for types with digital pressure switches indicates the connection thread type. Insert no symbol for Rc, and use "N" for NPT.

Compatible Modular Products and Accessories

Names of compatible modular products and accessoriesCompatible sizes
IR1000-A SeriesIR2000-A SeriesIR3000-A Series
FiltersAF20-AAF30-AAF40-A
SpacerY200-AY300-AY400-A
Spacer with bracketY200T-AY300T-AY400T-A

Model Number Notation

Model number example

Model number example

-CodeContents(1)
Body size
123
(2)Set pressure range00.005 to 0.2 MPa-
0.01 to 0.2 MPa--
10.01 to 0.4 MPa
20.01 to 0.8 MPa
(3)Exhaust direction0Bottom exhaust
1Front exhaust--
2Back exhaust--
(4)Screw TypeNo symbolRc
NNPT
FG
(5)Piping connection port diameter011/8--
021/4-
033/8--
041/2--
(6)Note 1) optionaMountingNo symbolWithout optional mounting parts
B Note 2)With Bracket
HWith hexagon panel nut (for panel mounting)
bPressure gaugeNo symbolWithout pressure gauge
GRound-type pressure gauge
With digital
pressure switch
EANPN open collector 1 output
EBPNP open collector 1 output
ECNPN open collector 1 output + Analog voltage output
EDNPN open collector 1 output + Analog current output
(7)Semi-standardcFlow directionNo symbolFlow direction: left → right
RFlow direction: right → left
dHandle directionNo symbolHandle upward
VHandle downward
ePressure unit Note 3)No symbolNameplate and pressure gauge units: MPa
ZNameplate and pressure gauge units: psi
ZADigital pressure switch: with unit selection function
  • *Note 1) Options are not assembled and are supplied loose at the time of shipment. B and H cannot be selected together. Old-style brackets cannot be used with this product.
  • *Note 2) Set nuts included with brackets.
  • *Note 3) Refer to the pressure unit notation list.

Pressure unit notation list

-Screw TypeUnit used on product nameplateUnit used on pressure gaugeSold Note 6)
GEA, EB, EC, ED
No symbolRcMPaMPaSI unit fixedSold in Japan and internationally
NPT
G
Z Note 4)Rc---Sold outside of Japan only
NPTpsipsiWith unit conversion function
(initial value psi)
G---
ZA Note 5)RcMPaMPaWith unit conversion functionSold outside of Japan only
NPT
G
  • *Note 4) Thread type: NPT is applicable.
  • *Note 5) Options: EA, EB, EC, ED.
  • *Note 6) Under new Japanese measurement laws, only SI unit types are for sale in Japan.

Structural Drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR20□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR10□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□0-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Basic type (Knob) / IR30□1-A, IR30□2-A: structural drawings

Main Structural Parts

NumberNameMaterials
IR1000-AIR2000-AIR3000-A
1BonnetDie-cast aluminum
2Nozzle diaphragm assemblyAluminum, weather-resistant NBR
3SealHNBR
4SealNBR
5Diaphragm spacerPolyacetal
6Supply diaphragmWeatherable NBR-
7Exhaust diaphragm assemblySteel, aluminum, weather-resistant NBRAluminum, weather-resistant NBR, HNBR
8Valve assemblyStainless steel, aluminum, HNBRAluminum, HNBR
9BodyDie-cast aluminum

Precision Regulator IR1000-A/2000-A/3000-A Series: Dimensions Examples

Basic Type (Handle) / IR10□0-01□-A

 

(Unit: mm)

 

Basic type (handle) / IR10□0-01□-A: dimensional drawings

Basic type (handle) / IR10□0-01□-A: dimensional drawings

With Digital Pressure Switch / IR10□0-01□E□-A

 

(Unit: mm)

 

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

With digital pressure switch / IR10□0-01□E□-A: dimensional drawing

Part Number
IR2010-N02B-R-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSRegulator Type Operating Environment Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position Number of circuits Pressure Switch Specifications Output Specification

-

1 Piece(s) Quote -Precision ControlStandard[NPT] NPT1/4[(Left)] Right→Left[NPT] NPT1/4[Not Provided] No Pressure Gauge2With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NoneBottom exhaust-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Regulator, Pressure Boosting Valve Regulator Applicable Fluid Air Shape Standard
Exhaust Mechanism Relief Adverse Current Function No

Please check the type/dimensions/specifications of the part IR2010-N02B-R-A in the Precision Regulator IR1000-A/2000-A/3000-A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần IR2010-N02B-R-A trong chuỗi Precision Regulator IR1000-A/2000-A/3000-A Series.

Products like this...

Part Number
10-IR1010-01B-A
10-IR1010-01BEA-A
10-IR1010-01BEC-A
IR2010-N02B-Z-A
IR2010-N02BEC-A
IR2010-N02BED-R-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSRegulator Type Operating Environment Supply Side, Connection Type Supply Side, Connection Dia. Flow Direction Control Side, Connection Type Control Side, Connection Dia. Pressure Gauge Size of Body Accessory Set Pressure Pressure Unit Custom-made Specifications Handle Direction / Position Number of circuits Pressure Switch Specifications Output Specification

-

1 Piece(s) Quote 10Precision ControlAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[Not Provided] No Pressure Gauge1With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NoneBottom exhaust-

-

1 Piece(s) Quote 10Precision ControlAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NPN open collector 1 outputBottom exhaust-

-

1 Piece(s) Quote 10Precision ControlAvailable in CleanRc1/8[(Right)] Left→RightRc1/8[With Pressure Switch] With Pressure Switch1With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-NPN open collector 1 output + analog voltage outputBottom exhaust-

-

1 Piece(s) Quote -Precision ControlStandard[NPT] NPT1/4[(Right)] Left→Right[NPT] NPT1/4[Not Provided] No Pressure Gauge2With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: psi-Handle upward--Bottom exhaust-

-

1 Piece(s) Quote -Precision ControlStandard[NPT] NPT1/4[(Right)] Left→Right[NPT] NPT1/4[With Pressure Switch] With Pressure Switch2With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPa-Handle upward--Bottom exhaustNPN open collector 1 output + analog voltage output

-

1 Piece(s) Quote 10Precision ControlStandard[NPT] NPT1/4[(Left)] Right→Left[NPT] NPT1/4[With Pressure Switch] With Pressure Switch2With Bracket0.01 to 0.4 MPaNameplate and pressure gauge units: MPaNoneHandle upward-1 output of NPN open collector + analog current outputBottom exhaust-