(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·50 series Turn Part Structure of Forging Type
·Double Spring Application enables Strong Buffer Load
·The Dimensions of the Mounting part are the same as the existing 50 series
·Durability, Superior to Shock-Resistant/Integral Movable Leg
Can be used in Various Fields Regardless of the Application or Environment
Wheel Outer Dia.(Ø) | 152 | Width of Wheel(mm) | 40 | Hole Diameter(Ø) | 12.7 |
---|---|---|---|---|---|
Bearing | Provided | Related Parts | Wheel + Bolt Nut Set | Wheel Material | Polyurethane |
Bearing Type | 6205 Ball Bearing |
Please check the type/dimensions/specifications of the part 9660-AL-W/A-MINT in the Ultra-silent Buffer 96 Series Aluminum Wheel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 9660-AL-W/A-MINT trong chuỗi Ultra-silent Buffer 96 Series Aluminum Wheel.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy