(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
·SM45C Hot Forged Products
·Zinc Plating for Corrosion Prevention
·Use 3/4 KING PIN
·Strong Double-sided Welding
·Unique WHEEL BRAKE (Optional Specifications)
·Chevrolet, Ssangyong Motors, Hyundai Motors registered product
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (") (Ø) | Allowable Load (kg) | Rotating/Fixed | Overall Height (mm) | Radius of Rotation (mm) | Option |
---|---|---|---|---|---|---|---|---|---|---|
1,393,092 VND | 1 Piece(s) | 6 Day(s) | 254 | 990 | Fixed | 302 | 192 | Not Included | ||
1,862,993 VND | 1 Piece(s) | 6 Day(s) | 254 | 990 | Rotation | 302 | 192 | Not Included | ||
2,047,393 VND | 1 Piece(s) | 6 Day(s) | 254 | 990 | Rotation | 302 | 192 | Top Lock Arbor | ||
1,559,703 VND | 1 Piece(s) | 6 Day(s) | 305 | 990 | Fixed | 352.5 | 222 | Not Included | ||
2,094,257 VND | 1 Piece(s) | 6 Day(s) | 305 | 990 | Rotation | 352.5 | 222 | Not Included | ||
864,615 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 650 | Fixed | 143 | 87 | Not Included | ||
1,316,293 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 650 | Rotation | 143 | 87 | Not Included | ||
892,820 VND | 1 Piece(s) | 6 Day(s) | 125 | 660 | Fixed | 165 | 113 | Not Included | ||
1,436,913 VND | 1 Piece(s) | 6 Day(s) | 125 | 660 | Rotation | 165 | 113 | Not Included | ||
982,200 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 670 | Fixed | 191 | 133 | Not Included | ||
1,478,568 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 670 | Rotation | 191 | 133 | Not Included | ||
1,663,403 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 670 | Rotation | 191 | 133 | Top Lock Arbor | ||
1,159,660 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 720 | Fixed | 257 | 159 | Not Included | ||
1,656,462 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 720 | Rotation | 257 | 159 | Not Included | ||
1,840,865 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 720 | Rotation | 257 | 159 | Top Lock Arbor |
Loading...Tải…
Thickness(mm) | 64 | Mounting Part Type | Flat Plate Type (A1) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy