(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
Grease Inlet Mounted Rotating Part
·Powerful Welding Products
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Specifications (") (Ø) | Allowable Load (kg) | Rotating/Fixed | Thickness (mm) | Bearing Type | Overall Height (mm) | Radius of Rotation (mm) | Option | Mounting Part Type | Castor Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
479,758 VND | 1 Piece(s) | 4 Day(s) | 101.6 | 320 | Fixed | 48 | Roller | 142 | 90.5 | Thread Guard | Flat Plate Type (A1) | Standard | ||
479,758 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 320 | Fixed | 48 | Roller | 142 | 90.5 | Thread Guard | Flat Plate Type (A6) | Standard | ||
595,607 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 320 | Rotation | 48 | Roller | 142 | 90.5 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
552,218 VND | 1 Piece(s) | 4 Day(s) | 101.6 | 320 | Rotation | 48 | Roller | 142 | 90.5 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Standard | ||
520,108 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 320 | Rotation | 48 | Roller | 142 | 90.5 | Thread Guard | Flat Plate Type (A1) | Standard | ||
552,218 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 320 | Rotation | 48 | Roller | 142 | 90.5 | Top Lock Brake + Thread Guard | Flat Plate Type (A6) | Standard | ||
520,108 VND | 1 Piece(s) | 6 Day(s) | 101.6 | 320 | Rotation | 48 | Roller | 142 | 90.5 | Thread Guard | Flat Plate Type (A6) | Standard | ||
508,397 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Fixed | 40 | Roller | 164 | 108 | Thread Guard | Flat Plate Type (A1) | Standard | ||
531,823 VND | 1 Piece(s) | 4 Day(s) | 125 | 340 | Fixed | 48 | Roller | 164 | 108 | Thread Guard | Flat Plate Type (A1) | Standard | ||
531,823 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Fixed | 48 | Roller | 164 | 108 | Thread Guard | Flat Plate Type (A6) | Standard | ||
591,702 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 40 | Roller | 164 | 108 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Standard | ||
641,598 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 40 | Roller | 164 | 108 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
641,598 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 48 | Roller | 164 | 108 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
618,602 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 48 | Roller | 164 | 108 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
593,002 VND | 1 Piece(s) | 4 Day(s) | 125 | 340 | Rotation | 48 | Roller | 164 | 108 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Standard | ||
556,557 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 40 | Roller | 164 | 108 | Thread Guard | Flat Plate Type (A1) | Standard | ||
575,647 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 48 | Roller | 164 | 108 | Thread Guard | Flat Plate Type (A1) | Standard | ||
593,002 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 48 | Roller | 164 | 108 | Top Lock Brake + Thread Guard | Flat Plate Type (A6) | Standard | ||
575,647 VND | 1 Piece(s) | 6 Day(s) | 125 | 340 | Rotation | 48 | Roller | 164 | 108 | Thread Guard | Flat Plate Type (A6) | Standard | ||
542,238 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Fixed | 44 | Roller | 186 | 114.3 | Thread Guard | Flat Plate Type (A1) | Standard | ||
563,065 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Fixed | 48 | Roller | 186 | 114.3 | Thread Guard | Flat Plate Type (A1) | Standard | ||
620,337 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 48 | Roller (#6230) | 186 | 114.3 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Standard | ||
698,005 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 48 | Roller | 186 | 114.3 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
671,103 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 44 | Roller | 186 | 114.3 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
638,562 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 48 | Roller | 186 | 114.3 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Standard | ||
587,797 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 44 | Roller | 186 | 114.3 | Thread Guard | Flat Plate Type (A1) | Standard | ||
602,115 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 48 | Roller | 186 | 114.3 | Thread Guard | Flat Plate Type (A1) | Standard | ||
638,562 VND | 1 Piece(s) | 6 Day(s) | 152.4 | 375 | Rotation | 48 | Roller | 186 | 114.3 | Top Lock Brake + Thread Guard | Flat Plate Type (A6) | Standard | ||
719,265 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 380 | Fixed | 48 | Roller | 241 | 165.1 | Thread Guard | Flat Plate Type (A2) | Standard | ||
847,262 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 380 | Rotation | 48 | Roller | 241 | 165.1 | Top Lock Brake + Thread Guard | Flat Plate Type (A1) | Asiba | ||
806,910 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 380 | Rotation | 48 | Roller | 241 | 165.1 | Top Lock Brake + Thread Guard | Flat Plate Type (A2) | Standard | ||
767,427 VND | 1 Piece(s) | 6 Day(s) | 203.2 | 380 | Rotation | 48 | Roller | 241 | 165.1 | Thread Guard | Flat Plate Type (A2) | Standard |
Loading...Tải…
Wheel Material | PC |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy