(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
·Light Duty 43 Series Accessories
Part Number |
---|
4340-TB |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Specifications (") (Ø) | Allowable Load (kg) |
---|---|---|---|---|---|---|---|
269,246 VND | 1 Piece(s) | Available | 4 Day(s) | 136 | 4 | 220 |
Loading...Tải…
Wheel Material | Engineering plastics | Wheel Characteristics | None | Wheel Width B(mm) | 38 |
---|---|---|---|---|---|
Application | Logistics, cart | Load Category | Heavy Load | Type | Brake (TB) |
Material Description | PC | Caster Type | Buffer link |
Please check the type/dimensions/specifications of the part 4340-TB in the Heavy Duty 43 Series Parts series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4340-TB trong chuỗi Heavy Duty 43 Series Parts.
Part Number |
---|
4300-BRG |
4330R-YO |
4330S-YO |
4340-TG |
4340R-YO |
4340S-YO |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Height H (mm) | Specifications (") (Ø) | Allowable Load (kg) |
---|---|---|---|---|---|---|---|
267,587 VND | 1 Piece(s) | 6 Day(s) | - | - | - | ||
273,227 VND | 1 Piece(s) | 6 Day(s) | - | - | - | ||
313,578 VND | 1 Piece(s) | 6 Day(s) | - | - | - | ||
246,760 VND | 1 Piece(s) | 6 Day(s) | - | - | - | ||
299,262 VND | 1 Piece(s) | 6 Day(s) | - | - | - | ||
333,105 VND | 1 Piece(s) | 6 Day(s) | - | - | - |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy