(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
· It is 40 Series Wheel for Heavy weight.
Part Number |
---|
4040-PC-WA |
4040-PU-DB |
4040-RC-WA |
4050-PC-WA |
4050-PU-DB |
4050-PU-RED |
4050-RC |
4050-RC-WA |
4060-PC |
4060-PC-WA |
4060-PU |
4060-PU-DB |
4060-RC |
4060-RC-WA |
4080-PC |
4080-PC-WA |
4080-PU-DB |
4080-RC |
4080-RC-WA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Max. Load / Allowable Load (kg) | Applicable Castor Series | Related Parts | Wheel Material | Bearing Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
477,588 VND | 1 Piece(s) | 6 Day(s) | 102 | 48 | - | 320 | 40 | Wheel + Bolt Nut Set | Polyurethane | 003 Roller Bearing | ||
409,902 VND | 1 Piece(s) | 6 Day(s) | 102 | 50 | - | 300 | 40 | Not Included | Plastic Urethane | Dulling Bearing | ||
402,958 VND | 1 Piece(s) | 6 Day(s) | 102 | 48 | 12.7 | 160 | 40 | Wheel + Bolt Nut Set | Iron Cast Rubber | 003 Roller Bearing | ||
498,415 VND | 1 Piece(s) | 6 Day(s) | 127 | 48 | - | 360 | 40,94,95,96 | Wheel + Bolt Nut Set | Polyurethane | 003 Roller Bearing | ||
444,178 VND | 1 Piece(s) | 6 Day(s) | 127 | 50 | - | 350 | 40 | Not Included | Plastic Urethane | Dulling Bearing | ||
464,138 VND | 1 Piece(s) | 6 Day(s) | 127 | 50 | - | 350 | 40 | Not Included | Plastic Urethane | 003 Roller Bearing | ||
376,058 VND | 1 Piece(s) | 6 Day(s) | 127 | 48 | 12.7 | 170 | 40,94 | Not Included | Iron Cast Rubber | 003 Roller Bearing | ||
386,907 VND | 1 Piece(s) | 6 Day(s) | 127 | 48 | 12.7 | 170 | 40,94 | Wheel + Bolt Nut Set | Iron Cast Rubber | 003 Roller Bearing | ||
478,892 VND | 1 Piece(s) | 6 Day(s) | 152 | 48 | - | 360 | 40,94,95,96 | Not Included | Polyurethane | 003 Roller Bearing | ||
547,010 VND | 1 Piece(s) | 6 Day(s) | 152 | 48 | - | 360 | 40,94,95,96 | Wheel + Bolt Nut Set | Polyurethane | 003 Roller Bearing | ||
498,415 VND | 1 Piece(s) | 6 Day(s) | 152 | 50 | - | 350 | 40 | Not Included | Plastic Urethane | 003 Roller Bearing | ||
511,432 VND | 1 Piece(s) | 6 Day(s) | 152 | 50 | - | 350 | 40 | Not Included | Plastic Urethane | Dulling Bearing | ||
383,435 VND | 1 Piece(s) | 6 Day(s) | 152 | 48 | 12.7 | 190 | 40,94 | Not Included | Iron Cast Rubber | 003 Roller Bearing | ||
452,858 VND | 1 Piece(s) | 6 Day(s) | 152 | 48 | 12.7 | 190 | 40,94 | Wheel + Bolt Nut Set | Iron Cast Rubber | 003 Roller Bearing | ||
624,678 VND | 1 Piece(s) | 6 Day(s) | 203 | 48 | - | 400 | 40,94,96 | Not Included | Polyurethane | 003 Roller Bearing | ||
714,925 VND | 1 Piece(s) | 6 Day(s) | 203 | 48 | - | 400 | 40,94,96 | Wheel + Bolt Nut Set | Polyurethane | 003 Roller Bearing | ||
647,672 VND | 1 Piece(s) | 6 Day(s) | 203 | 50 | - | 400 | 40 | Not Included | Plastic Urethane | Dulling Bearing | ||
481,928 VND | 1 Piece(s) | 6 Day(s) | 203 | 48 | 12.7 | 190 | 40,94 | Not Included | Iron Cast Rubber | 003 Roller Bearing | ||
572,610 VND | 1 Piece(s) | 6 Day(s) | 203 | 48 | 12.7 | 190 | 40,94 | Wheel + Bolt Nut Set | Iron Cast Rubber | 003 Roller Bearing |
Loading...Tải…
Width of Hub(mm) | 55 | Bearing | Provided |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy